商品概要

画像をクリックすると大きくなります

Digital Daily Time Switch, Flush mounting (Vertical), English

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 22,500

詳細情報

Ratings/Performance

情報更新:2025/09/10

Operating voltageAC100 to 240 VAC
Allowable voltage variable range85 to 110% of the power supply voltage
Power consumptionat 264 VAC: Approx. 2.4 VA
Control outputCircuits1
Switching capacities (Resistive load)15 A at 250 VAC
10 A at 24 VDC
Minimum applicable load100 mA at 5 VDC (failure level: P Reference value)
PerformanceAccuracy of operating time(±0.01% ±0.05 s) max. (The values are based on the set time)
Setting error(±0.01% ±0.05 s) max. (The values are based on the set time)
Influence of voltage(±0.01% ±0.05 s) max. (The values are based on the set time)
Influence of temperature(±0.01% ±0.05 s) max. (The values are based on the set time)
Influence of EMS. (at EN 61326-1)(±0.01% ±0.05 s) max. (The values are based on the set time)
Time accuracy±15 s per month (25 ℃)
Dielectric strength voltageInsulation resistanceBetween current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min.
Between operating power circuit and control output: 100 MΩ min.
Between non-continuous contacts: 100 MΩ min.
Dielectric strengthBetween current carrying terminals and exposed non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min
Between operating power circuit and control output: 2000 VAC 50/60 Hz 1 min
Between non-continuous contacts: 1000 VAC 50/60 Hz 1 min
Ambient temperature (Operating)-10 to 55 ℃ (with no icing)
Ambient temperature (Storage)-25 to 65 ℃ (with no icing)
Ambient humidity (Operating)35 to 85 %
Life expectancyElectrical: 50,000 operations min. (250 VAC 15 A, resistive load)
50,000 operations min. (1 HP at 250 VAC, motor load)
50,000 operations min. (250 VAC 10 A, inductive load (cos phi = 0.7))
50,000 operations min. (100 W at 100 VAC, lamp load)
10,000 operations min. (300 W at 100 VAC, lamp load) (at 20 ℃)
Mechanical: 100,000 operations min. (at 20 ℃)
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm single amplitude for 4 cycles each in 3 directions (8 min per cycle)
Malfunction: 10 to 55 Hz, 0.25 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 300 m/s2 3 times each in 3 axes each directions
Malfunction: 100 m/s2 3 times each in 3 axes 6 directions
Noise immunityBetween power terminals: ±1.5 kV
Square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Time rangesControl period24 hour
Operation period24 h x 7 days (Operation days can be specified.)
Minimum setting unit1 min
Minimum set interval1 min
Memory protectionLithium battery: Continuous use: 5 years min. (at 25°C), Power-interruption rate of 50%: 10 years min. (at 25°C)
DimensionsWidth48 mm
Height48 mm
Depth84.8 mm
Case colorLight gray (Munsell 5Y7/1)
WeightApprox. 115 g
AccessoriesFlush mounting adapter, terminal covers
Sold separateSoft Cover: Y92A-48F1
Dust cover: Y92A-48
Flush mounting adapter: Y92F-30

Dimensions

情報更新:2025/09/10

Mounting hole dimensions

Dimensions drawing
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
Yes Yes Yes No N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No