商品概要

画像をクリックすると大きくなります

Solid-state Timer, No-Contact output (SPST-NO + SPST-NC), Time range: 1 s to 10 min, Instantaneous operation, time-limit resetting/external resetting, 5/6 VDC

在庫/販売状況

2026/03/13 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 4,200

詳細情報

Ratings/Specifications

情報更新:2025/11/04

Rated power supply voltage5/6 VDC Ripple 3% max.
Allowable voltage variable rangefor 5 VDC: 90 to 110% of the power supply voltage/for 6 VDC: 85 to 110% of the power supply voltage
Power consumptionApprox. 80 mW
Number of time ranges4
Operation modeOne shot output, Signal OFF delay
Control output (Type)Transistor output
Control output (No-contact output)150 mA max. at 30 VDC, ON residual voltage: 1.0 V max.
Operating resettingInstantaneous operation, time-limit resetting/external resetting
Ambient temperature rangeOperating: -10 to 55 ℃ (with no icing)
Storage: -25 to 65 ℃ (with no icing)
Ambient humidity rangeOperating: 35 to 85 %
Accuracy of operating time±0.5% FS max. (±0.5% ±10 ms in a range of 1 s)
Setting error0 to +30% FS max. (at 20 ℃, rated voltage)
Reset time10 ms max.
Influence of voltage±2% FS max.
Influence of temperature±5% FS max. (±5% ±10 ms in a range of 1 s)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween control output terminals and operating circuit: 1,500 VAC 50/60 Hz 1 min
Between non-continuous contacts: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 0.375 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz, 0.25 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 1,000 m/s2, 3 times each in 6 directions
Malfunction: 100 m/s2, 3 times each in 6 directions
Connecting methodPCB terminal
WeightApprox. 10 g

Dimensions

情報更新:2025/11/04

Outline drawing

Internal connection

情報更新:2025/11/04

Internal connection

Time ranges

情報更新:2025/11/04

Time ranges

Operating chart

情報更新:2025/11/04

Operating chart

RoHS/REACH対応状況

情報更新:2026/3/04
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
Yes Yes N/A No
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No