商品概要

画像をクリックすると大きくなります

Power OFF-delay Timer, 200 to 240 VAC, Time range 0.1 to 12 s

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 11,700

詳細情報

Ratings/Specifications

情報更新:2024/12/23

Rated power supply voltage200 to 240 VAC 50/60 Hz
Allowable voltage variable range85% to 110% of rated voltage
Power consumptionApprox. 21.6 VA (at 240 VAC)
Number of time ranges2
Operation modePower OFF-delay
Control output (Type)Relay output (SPDT)
Operating resettingInstantaneous operation/Time-limit reset
Ambient temperature rangeOperating: -20 to 60 ℃ (with no icing)
Storage: -40 to 70 ℃ (with no icing)
Ambient humidity rangeOperating: 25 to 85 %
Accuracy of operating time±1% FS max. (±1% ±10 ms in a range of 1.2 s)
Setting error±10% FS ±0.05 s max.
Influence of voltage±0.5% FS max. (±0.5% ±10 ms in a range of 1.2 s)
Influence of temperature±2% FS max. (±2% ±10 ms in a range of 1.2 s)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween charged metal part and operating section: 2,900 VAC 50/60 Hz for 1 min
Between control output terminals and operating circuit: 2,000 VAC 50/60 Hz 1 min
Between non-continuous contacts: 1,000 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween power terminals: 5 kV
Between conductor terminal and operating section: 7.4 kV
Noise immunity±1.5 kV (between power terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Static immunityMulfunction: 4 kV, Destruction: 8 kV
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 1,000 m/s2, 3 times each in 6 directions
Malfunction: 100 m/s2, 3 times each in 6 directions
Life expectancy (relay output)Electrical: 100,000 operations min. (5 A at 250 VAC, resistive load at 360 operations/h)
Mechanical: 10 million operations min. (under no load at 1,800 operations/h)
Degree of protectionIP30 (Terminal Block: IP20)
Connecting methodPush-In Plus Terminal Block
WeightApprox. 90 g

Dimensions

情報更新:2024/12/23

Outline drawing

Internal connection

情報更新:2024/12/23

Internal connection

Terminal arrangement

情報更新:2024/12/23

Terminal arrangement

Operating chart

情報更新:2024/12/23

Operating chart
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
Yes Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
Yes No No No No No