商品概要

画像をクリックすると大きくなります

Power OFF-delay Timer, 11-pin, Forced reset: Equipped, Time range 0.05 to 12 min, 100 to 125 VDC

在庫/販売状況

2026/02/27 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 9,600

詳細情報

Ratings/Specifications

情報更新:2024/12/23

Rated power supply voltage100 to 125 VDC Ripple 20% max. (If power supply incorporates a single-phase full-wave rectifier)
Allowable voltage variable range85 to 110% of the power supply voltage
Input signalsReset
Input methodNo-voltage input
No-voltage inputShort-circuit (ON) impedance: 1 kΩ max.
Short-circuit (ON) residual voltage: 1 V max.
Open circuit impedance: 500 kΩ min.
Power consumptionApprox. 0.5 W (at 125 VDC)
Operation start voltage30% max. of rated supply voltage
Number of time ranges4
Operation modePower OFF-delay
Control output (Type)Time-limit: DPDT
Control output (Contact output)Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value)
Operating resettingInstantaneous operation/Time-limit reset/Forced reset
Ambient temperature rangeOperating: -10 to 55 ℃ (with no icing)
Storage: -25 to 65 ℃ (with no icing)
Ambient humidity rangeOperating: 35 to 85 %
Accuracy of operating time±0.2% FS max.
Setting error±5% FS ±50 ms max.
Influence of voltage±0.2% FS max.
Influence of temperature±1% FS max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween current carrying metal parts and non-current carrying metal parts: 2,000 VAC 50/60 Hz 1 min
Between control output terminals and operating circuit: 2,000 VAC 50/60 Hz 1 min
Between contacts of different polarity: 2,000 VAC 50/60 Hz 1 min
Between non-continuous contacts: 1,000 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween power terminals: 5 kV
Between current carrying terminals and exposed non-current carrying metal parts: 5 kV
Noise immunity±1.5 kV (between power terminals) and ±600 V (between input terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Static immunityMulfunction: 8 kV, Destruction: 15 kV
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 980 m/s2, 3 times each in 6 directions
Malfunction: 98 m/s2, 3 times each in 6 directions
Life expectancy (relay output)Electrical: 100,000 operations min. (5 A at 250 VAC, resistive load at 1200 operations/h)
Mechanical: 10 million operations min. (under no load at 1,200 operations/h)
Degree of protectionIP40 (panel surface)
Connecting method11-pin round socket
WeightApprox. 120 g
Applicable socketP2CF-11/ P2CF-11-E/ P3GA-11/ PL11/ PL11-Q/ PLE11-0

Dimensions

情報更新:2024/12/23

Outline drawing

Internal connection

情報更新:2024/12/23

Internal connection

Terminal arrangement

情報更新:2024/12/23

Terminal arrangement

Time ranges

情報更新:2024/12/23

Time ranges

Operating chart

情報更新:2024/12/23

Operating chart

Electrical life curve

情報更新:2024/12/23

Electrical life curve
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
Yes Yes Yes Yes
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
Yes No No No Yes No