商品概要

画像をクリックすると大きくなります

I/O relay terminal, Input, DC coil type for input relays mounted, 16, NPN, 100/110 VDC

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 38,000

詳細情報

Ratings / Performance

情報更新:2025/09/10

Ratings

Contact formSPST-NO x 16
Mounted relay/SSRG7T
I/O points16 point
CoilCoil ratings100 VDC
110 VDC
Rated current100 VDC: 5 mA
110 VDC: 5 mA
Coil resistance20000 Ω 20000 Ω
Must operating voltage80 % max.
Reset voltage10 % min.
Maximum voltage105 % max.
Power consumption500 mWper 1 relay
ContactContact rated load24 VDC 1 A (Resistive load)/0.5 A (Inductive load (L/R=7 ms))
Max. contact voltage250 VAC
125 VDC
Max. contact current1 A (Resistive load)
0.5 A (Inductive load (cosφ=0.4))

Performance

Contact resistance50 mΩ max. (at 5 VDC 1 A)
Operating time15 ms max.Ambient temperature condition: +23 ℃
Reset time15 ms max.Ambient temperature condition: +23 ℃
Insulation resistance100 MΩ min. (at 500 VDC)
Maximum operating frequencyMechanical: 18,000 operations/h
Electrical: 1,800 operations/h
Dielectric strengthBetween coil and contacts: 2000 VAC 50/60 Hz 1 min
Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min
Between paired connectors: 250 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude)
Malfunction: 10 to 55 to 10 Hz 0.5 mm single amplitude (1.0 mm double amplitude)
Shock resistance200 m/s2
EnduranceMechanical: 50 million operations min.
Electrical: Resistive load: 10 million operations (10 mA), 50,000 operations (1 A)/Inductive load: 2,500,000 operations (10 mA), 20,000 operations (1 A)
Failure rate100 µA at 1 VDC (failure level: P Reference value, Switching frequency: 120 operations per minute)
IndicatorsOperating indication LED (Green)
Coil surge killerDiode (1000 V 1 A)
Ambient temperature (Operating)0 to 55 ℃
Ambient humidity (Operating)35 to 85 %
WeightApprox. 630 g
Mounting methodDIN track mounting
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
Yes Yes No N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No