商品概要
画像をクリックすると大きくなります
I/O relay terminal, Relays, Output, Contact configuration, 16, Push-In Plus Terminal, PNP, Every 4 points internally connected at terminal block bottom row
在庫/販売状況
2026/03/25 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 22,000 |
詳細情報
Ratings / Performance
情報更新:2025/09/10
Ratings
| Output method | Output (Relay output: Contacts) | |
|---|---|---|
| Contact form | SPDT x 16 | |
| Mounted relay/SSR | G2RV-1-S-G 21 VDC | |
| I/O points | 16 point | |
| Coil | Coil ratings | 24 VDC |
| Rated current | 24 VDC: 13.3 mA | |
| Coil resistance | 1575 Ω 1575 Ω | |
| Must operating voltage | 80 % max. | |
| Reset voltage | 10 % min. | |
| Maximum voltage | 110 % max. | |
| Power consumption | Approx. 280 mWper 1 relay | |
| Contact | Contact rated load | 250 VAC 6 A (Resistive load (cosφ=1))/2.5 A (Inductive load (cosφ=0.4)) 30 VDC 6 A (Resistive load (cosφ=1))/2 A (Inductive load (L/R=7 ms)) |
| Max. contact voltage | 250 VAC 125 VDC | |
| Max. contact current | 6 A (Resistive load (cosφ=1)) 6 A (Inductive load (cosφ=0.4)) | |
| Max. switching capacity | 1500 VA (Resistive load (cosφ=1)) 500 VA (Inductive load (cosφ=0.4)) 180 W (Resistive load (cosφ=1)) 60 W (Inductive load (L/R=7 ms)) | |
Performance
| Contact resistance | 150 mΩ max. (at 5 VDC 1 A) |
|---|---|
| Operating time | 20 ms max.Ambient temperature condition: +23 ℃ |
| Reset time | 40 ms max.Ambient temperature condition: +23 ℃ |
| Insulation resistance | 100 MΩ min. |
| Maximum operating frequency | Mechanical: 18,000 operations/h Electrical: 1,800 operations/h |
| Dielectric strength | Between coil and contacts: 2500 VAC 50/60 Hz 1 min |
| Vibration resistance | Malfunction: 100 m/s2 |
| Shock resistance | 100 m/s23 times each in 3 axes 6 directions |
| Endurance | Mechanical: 5,000,000 operations min. Electrical: NO contacts: 70,000 operations min., NC contacts: 50,000 operations min. |
| Failure rate | 10 mA at 5 VDC |
| Indicators | Power supply indicator (green), I/O (Yellow) |
| Coil surge killer | Diode |
| Ambient temperature (Operating) | -40 to 55 ℃ |
| Ambient humidity (Operating) | 35 to 85 % |
| Weight | Approx. 370 g |
| Mounting method | DIN track mounting or screw mounting |