商品概要

画像をクリックすると大きくなります

I/O relay terminal, Relays, Input, DC, 16, Push-In Plus Terminal, NPN, 16 points internally connected

在庫/販売状況

2026/03/25 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 25,000

詳細情報

Ratings / Performance

情報更新:2025/09/10

Ratings

Output methodInput (Coil for input: DC)
Contact formSPST-NO x 16
Mounted relay/SSRG2RV-1-S-AP-G 21 VDC
I/O points16 point
CoilCoil ratings24 VDC
Rated current24 VDC: 13.3 mA
Coil resistance1575 Ω 1575 Ω
Must operating voltage80 % max.
Reset voltage10 % min.
Maximum voltage110 % max.
Power consumptionApprox. 280 mWper 1 relay
ContactContact rated load30 VAC 0.05 A (Resistive load (cosφ=1))
36 VDC 0.05 A (Resistive load (cosφ=1))
Max. contact voltage30 VAC
36 VDC
Max. contact current0.5 A (Resistive load (cosφ=1))

Performance

Contact resistance150 mΩ max. (at 5 VDC 1 A)
Operating time20 ms max.Ambient temperature condition: +23 ℃
Reset time40 ms max.Ambient temperature condition: +23 ℃
Insulation resistance100 MΩ min.
Maximum operating frequencyMechanical: 18,000 operations/h
Electrical: 1,800 operations/h
Dielectric strengthBetween coil and contacts: 2500 VAC 50/60 Hz 1 min
Vibration resistanceMalfunction: 100 m/s2
Shock resistance100 m/s23 times each in 3 axes 6 directions
EnduranceMechanical: 5,000,000 operations min.
Electrical: 5,000,000 operations min.
Failure rate1 mA at 100 mV DC
IndicatorsPower supply indicator (green), I/O (Yellow)
Coil surge killerDiode
Ambient temperature (Operating)-40 to 55 ℃
Ambient humidity (Operating)35 to 85 %
WeightApprox. 350 g
Mounting methodDIN track mounting or screw mounting
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
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No