商品概要

画像をクリックすると大きくなります

Solid State Relay, Photocoupler, Input voltage: 24 VDC, Applied output load: 1.1 A at 4 to 24 VDC, Certified by UL and CSA

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) オープン価格

詳細情報

定格/性能

情報更新:2025/10/20

Product name Solid State Relay
Classification Relay compatible Solid State Relay
Isolation method Photocoupler
Zero cross function None
Operating indicator None
Terminal structure PCB terminal
Mounting method PCB mounting;Socket
Operating rated voltage 24 VDC
Operating voltage range 19.2 to 28.8 VDC
Input impedance 2.8 kΩ±20%
Must operating voltage 19.2 VDC max.
Reset voltage 1 VDC min.
Rated load voltage 4 to 24 VDC
Load voltage range 3 to 26 VDC
Load current 0.01 to 1.1 A
Withstand surge on current 3 A (10 ms)
Operating time 1 ms max.
Reset time 1 ms max.
Output ON voltage drop 1.5 V max.
Leakage current 0.1 mA max. (at 26 VDC)
Insulation resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 2500 VAC 50/60 Hz 1 min(Between input and output)
Vibration resistance 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistance 1000 m/s2
Ambient temperature (Operating) -30 to 80 ℃ (with no freezing or condensation)
Ambient temperature (Storage) -30 to 100 ℃ (with no freezing or condensation)
Ambient humidity (Operating) 45 to 85%
Weight Approx. 13 g
Connecting socket P6B-04P
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
Yes Yes N/A N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No