商品概要
画像をクリックすると大きくなります
Slim Solid Relay + Integrated Low Profile Socket, Screw terminal, DC Output (MOS FET), 48 VAC/VDC
在庫/販売状況
2025/08/25 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 受注生産機種 |
在庫状況 | |
標準価格(税別) | ¥ 3,650 |
詳細情報
- Ratings / Performance
- Outline drawing
- Connection diagra
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings / Performance
情報更新:2025/06/17
Ratings
Product classification | Relay compatible Solid State Relay | ||
---|---|---|---|
Isolation method | Photo volt coupler | ||
Operating indicator | Equipped | ||
Terminal structure | Screw terminal | ||
Mounting | DIN track mounting | ||
Input | Rated voltage | 48 VAC 48 VDC | |
Rated current | AC (50 Hz): 6.8 mA AC (60 Hz): 6.9 mA DC: 6.0 mA | ||
Operate voltage | 43.2 V max. | ||
Release voltage | 1 V min. | ||
Output | Rated load voltage | 5 to 24 VDC | |
Load voltage range | 3 to 26.4 VDC | ||
Load current | 100 µA to 3 A | ||
Inrush current resistivity | 30 A (10 ms) | ||
Permissible I2**t | 9 A2s | ||
Applicable load | Load carrying capacity | 72 W (Output voltage: 24 VDC) |
Performance
Operate time | 6 ms max. |
---|---|
Release time | 21 ms max.(1 cycle of input power supply frequency+1 ms) |
Leakage current | 10 µA max. (at 24 VDC) |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between input and output: 2500 VAC 50/60 Hz 1 min |
Vibration resistance | 10 to 55 to 10 Hz, 0.70 mm double amplitude |
Shock resistance | 300 m/s2 |
Ambient temperature (Operating) | -30 to 55 ℃ (with no freezing or condensation) |
Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
Ambient humidity (Operating) | 45 to 85 % |
Weight | Approx. 30 g |
Outline drawing
情報更新:2025/06/17

Connection diagra
情報更新:2025/06/17
Terminal arrangement and internal connection
Characteristic chart
情報更新:2025/06/17
Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

RoHS/REACH対応状況
情報更新:2025/8/20