商品概要
画像をクリックすると大きくなります
Slim Solid Relay + Integrated Low Profile Socket, Screw terminal, DC Output (MOS FET), High Speed Type, 24 VDC
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 4,000 |
詳細情報
- Ratings / Performance
- Outline drawing
- Connection diagra
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings / Performance
情報更新:2025/06/17
Ratings
| Product classification | Relay compatible Solid State Relay | ||
|---|---|---|---|
| Isolation method | Photo volt coupler | ||
| Operating indicator | Equipped | ||
| Terminal structure | Screw terminal | ||
| Mounting | DIN track mounting | ||
| Input | Rated voltage | 24 VDC | |
| Rated current | DC: 9.0 mA | ||
| Operate voltage | 21.6 V max. | ||
| Release voltage | 1 V min. | ||
| Output | Rated load voltage | 5 to 24 VDC | |
| Load voltage range | 3 to 26.4 VDC | ||
| Load current | 100 µA to 3 A | ||
| Inrush current resistivity | 30 A (10 ms) | ||
| Permissible I2**t | 9 A2s | ||
| Applicable load | Load carrying capacity | 72 W (Output voltage: 24 VDC) | |
Performance
| Leakage current | 10 µA max. (at 24 VDC) |
|---|---|
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between input and output: 2500 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.70 mm double amplitude |
| Shock resistance | 300 m/s2 |
| Ambient temperature (Operating) | -30 to 55 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 30 g |
Outline drawing
情報更新:2025/06/17

Connection diagra
情報更新:2025/06/17
Terminal arrangement and internal connection

Characteristic chart
情報更新:2025/06/17
Load current-ambient temperature

Inrush current resistivity (Non-repetitive)