商品概要

画像をクリックすると大きくなります

Slim Solid Relay + Integrated Low Profile Socket, Push-In Plus Terminal, DC Output (MOS FET), 100 VAC

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 3,850

詳細情報

Ratings / Performance

情報更新:2025/06/17

Ratings

Product classificationRelay compatible Solid State Relay
Isolation methodPhoto volt coupler
Operating indicatorEquipped
Terminal structurePush-In Plus Terminal Block
MountingDIN track mounting
InputRated voltage100 VAC
Rated currentAC (50 Hz): 6.8 mA
AC (60 Hz): 6.8 mA
Operate voltage90 V max.
Release voltage1 V min.
OutputRated load voltage5 to 24 VDC
Load voltage range3 to 26.4 VDC
Load current100 µA to 3 A
Inrush current resistivity30 A (10 ms)
Permissible I2**t9 A2s
Applicable loadLoad carrying capacity72 W (Output voltage: 24 VDC)

Performance

Operate time6 ms max.
Release time21 ms max.(1 cycle of input power supply frequency+1 ms)
Leakage current10 µA max. (at 24 VDC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween input and output: 2500 VAC 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.70 mm double amplitude
Shock resistance300 m/s2
Ambient temperature (Operating)-30 to 55 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-30 to 100 ℃ (with no freezing or condensation)
Ambient humidity (Operating)45 to 85 %
WeightApprox. 30 g

Outline drawing

情報更新:2025/06/17

Connection diagra

情報更新:2025/06/17

Terminal arrangement and internal connection

Characteristic chart

情報更新:2025/06/17

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No