商品概要
画像をクリックすると大きくなります
Single-phase Power Controller, Standard Type, Applied output load: 20 A at 100 to 240 VAC, Terminal block with small slotted screws
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 49,500 |
詳細情報
Ratings/Performance
情報更新:2025/09/30
| Control method | Analog input: Phase control or optimum cycle control Voltage ON/OFF input: ON/OFF | |
|---|---|---|
| Maximum load capacity | Phase control: Linear (resistive) load, transformer primary-side control (flux density: 1.25 T max.) Optimum cycle control: Linear (resistive) load (Transformer primaryside control is not supported.) | |
| Output mode | Analog input | Phase control: Proportional to phase angle, proportional to square voltage, proportional to voltage Optimum cycle control: Optimum cycle control (Output is switched to 100% or 0% each half cycle.) |
| Voltage ON/OFF input | ON/OFF control: Proportional to voltage control | |
| Rated voltage | 100 to 240 VAC | |
| Operating voltage range | -15 to +10% | |
| Frequency | 50/60 Hz | |
| Frequency range | ±3 Hz | |
| Load current range | 1 to 20 A | |
| Power consumption | 5 VA max. (Control power 4-5) | |
| Withstand surge on current | 220 A (60 Hz, 1 cycle) | |
| I2t | 400 A2s (1 cycle) | |
| Output voltage adjustable range | 0 to 98% | |
| Input signal for control | Analog input | 4 to 20 mA DC (input impedance: 100 Ω) 1 to 5 VDC (input impedance: 30.1 kΩ) |
| Voltage ON/OFF Input | 5 VDC (input impedance: 30.1 kΩ) | |
| External main setting | Specified Variable Resistor: G32X-V2K (2 kΩ, 2 W) | |
| External duty setting | Specified Variable Resistor: G32X-V2K (2 kΩ, 2 W) | |
| Output value setting range | Main setting | 0.0 to 100% |
| Base-up value | 0.0 to 100% (Default: 0.0%) | |
| Upper/lower limits | Output upper limit: 0.0 to 100% (Default: 100%) Output lower limit: 0.0 to 100% (Default: 0.0%) | |
| Duty setting | Duty setting = Internal duty setting x External duty setting Internal duty setting range (set using front-panel keys or communications): 0 to 100% (Default: 100%) External duty setting range (set using external variable resistor): 0 to 100% (Default: 100%) | |
| Soft-start up time and soft-start down time | 0.0 to 99.9 s (Default: 0.5 s) Either phase control or optimum cycle control can be used | |
| Event input | Points | 2 point |
| Contact input conditions | ON: 1 kΩ max., OFF: 100 kΩ min. | |
| Non-contact input conditions | ON residual voltage: 1.0 V max., OFF leakage current: 0.1 mA max. | |
| Current flow | Approx. 1.1 mA (per input) | |
| Output voltage | 5 VDC | |
| Alarm output | Points | 2 alarm outputs (Open-collector outputs (Individual common)) |
| Maximum operating voltage | 30 VDC | |
| Maximum load current | 50 mA max. | |
| Maximum residual voltage | 1.5 V max. | |
| Maximum leakage current | 0.4 mA max. | |
| SSR failure detection | An error is detected within 3 seconds after an SSR failure. Phase angle range for SSR short-circuit failure detection: 0 to 72% Phase angle range for SSR open failure detection: 28 to 100% | |
| Power supply frequency error | 47 Hz max., 63 Hz min. | |
| Output ON voltage drop | 1.6 Vrms (at 100 % output on) | |
| Leakage current | 10 mA max. (100/110 VAC) 20 mA max. (200/220 VAC) | |
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between charged parts and noncharged parts: 2500 VAC at 50/60 Hz 1 min | |
| Ambient temperature (Operating) | -15 to 55 ℃ | |
| Ambient temperature (Storage) | -25 to 65 ℃ | |
| Ambient operating humidity | 5 to 95 % | |
| Vibration resistance | 10 to 55 to 10 Hz, 100 m/s2 | |
| Shock resistance | 300 mm/s2 | |
| Dimensions | Width | 50 mm |
| Height | 170 mm | |
| Depth | 137 mm | |
| Weight | Approx. 1000 g | |
| Control terminal block | Terminal Block with Small Slotted Screws | |
| Sold separate | External Variable Resistor G32X-V2K | |