商品概要

画像をクリックすると大きくなります

Solid State Relays for Heaters, Rated: 100 to 480 VAC 15 A, Screw terminal

在庫/販売状況

2026/03/12 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 6,050

詳細情報

Ratings / Performance

情報更新:2025/11/10

Ratings

Product classificationFor single-phase heater
Number of phasesSingle-phase
Isolation methodPhototriac
Zero cross functionEquipped
Operating indicatorEquipped (orange)
Terminal structureInput terminals: Screw terminal
Output terminals: Screw terminal
MountingDIN track mounting, Screw mounting
InputRated voltage12 to 24 VDC
Operating voltage range9.6 to 30 VDC
Input current7 mA max.
Operate voltage9.6 V max.DC
Release voltage1 V min.DC
OutputRated load voltage100 to 480 VAC (50/60 Hz)
Load voltage range75 to 528 VAC 50/60 Hz
Load current0.1 to 15 A (Close mounting (Three SSRs))
0.1 to 23 A (Separate mounting)
Inrush current resistivity150 AAC (60 Hz 1 cycle)
Permissible I2**t1350 A2s

Performance

Operate time1/2 cycle of load power source + 1 ms max.
Release time1/2 cycle of load power source + 1 ms max.
Output ON voltage drop1.8 V max. (RMS)
Leakage current20 mA max. (at 480 VAC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength4000 VAC 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.35 mm single amplitude (0.7 mm double amplitude) (mounted on DIN track)
Shock resistance300 m/s2 (DIN Track mounting)
Ambient temperature (Operating)-30 to 80 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-30 to 100 ℃ (with no freezing or condensation)
Ambient humidity (Operating)45 to 85 %
WeightApprox. 240 g

Outline drawing

情報更新:2025/11/10

Mounting holes

Connection diagra

情報更新:2025/11/10

Terminal arrangement and internal connection

Characteristic chart

情報更新:2025/11/10

Input Voltage vs. Input Impedance and Input Voltage vs. Input Current

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)
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
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No