商品概要

画像をクリックすると大きくなります

High-power Solid State Relay, Applied output load: 150 A at 100 to 240 VAC, Rated voltage: 100 to 240 VAC, With zero cross function, With Indicator, Screw terminal

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 90,500

詳細情報

Ratings / Performance

情報更新:2025/11/10

Ratings

Product classificationFor single-phase heater
Number of phasesSingle-phase
Isolation methodPhotocoupler
Zero cross functionEquipped
Operating indicatorEquipped (Yellow)
Terminal structureScrew terminal
MountingScrew mounting
InputRated voltage100 to 240 VAC
Operating voltage range75 to 264 VAC
Input impedance41 kΩ±20%
Operate voltage75 V max.AC
Release voltage20 V min.AC
OutputRated load voltage100 to 240 VAC
Load voltage range75 to 264 VAC 50/60 Hz
Load current1 to 150 A (at 40 ℃)
Inrush current resistivity1800 A (60 Hz 1 cycle)

Performance

Operate time3/2 cycle of load power source + 1 ms max.
Release time3/2 cycle of load power source + 1 ms max.
Output ON voltage drop1.6 V max. (RMS)
Leakage current30 mA max. (at 240 VAC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2500 VAC 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz 0.375 mm single amplitude (0.75 mm double amplitude), Acceleration 50 m/s2, each in X, Y, and Z directions for 50 min (10 sweeps of 5 min each = 50 min total)
Shock resistance500 m/s2, 3 times each in X, Y, and Z directions
Ambient temperature (Operating)-30 to 80 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-30 to 100 ℃ (with no freezing or condensation)
Ambient humidity (Operating)45 to 85 %
WeightApprox. 3000 g

Characteristic chart

情報更新:2025/11/10

Input Voltage vs. Input Impedance and Input Voltage vs. Input Current

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No