商品概要
画像をクリックすると大きくなります
Solid State Contactors for Heaters, Three-phase, Applicable load 45 A at 200 to 480 VAC, With zero cross function, Number of elements: 3, With Externally Attached Heat Sinks
在庫/販売状況
2026/02/04 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | ¥ 37,500 |
詳細情報
- Ratings / Performance
- Outline drawing
- Connection diagra
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings / Performance
情報更新:2025/11/10
Ratings
| Product classification | For 3-phase Heater | |
|---|---|---|
| Number of phases | Three-phase | |
| Number of elements | 3 | |
| Isolation method | Phototriac | |
| Zero cross function | Equipped | |
| Operating indicator | Equipped (Yellow) | |
| Terminal structure | Screw terminal | |
| Mounting | Models with Externally Attached Heat Sinks, Screw mounting | |
| Input | Rated voltage | 12 to 24 VDC |
| Operating voltage range | 9.6 to 30 VDC | |
| Input current | 10 mA max. (at 24 VDC) | |
| Operate voltage | 9.6 V max.DC | |
| Release voltage | 1 V min.DC | |
| Output | Rated load voltage | 200 to 480 VAC |
| Load voltage range | 180 to 528 VAC | |
| Minimum load current | 0.5 A | |
| Load current | 45 A (at 40 ℃) | |
| Inrush current resistivity | 440 A (60 Hz 1 cycle) | |
| Permissible I2**t | 1260 A2s | |
Performance
| Operate time | 1/2 cycle of load power source + 1 ms max. |
|---|---|
| Release time | 1/2 cycle of load power source + 1 ms max. |
| Output ON voltage drop | 1.8 V max. (RMS) |
| Leakage current | 20 mA max. (at 480 VAC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 2500 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude) |
| Shock resistance | 294 m/s2 |
| Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 300 g |
Outline drawing
情報更新:2025/11/10
Mounting holes

Connection diagra
情報更新:2025/11/10
Terminal arrangement and internal connection

Characteristic chart
情報更新:2025/11/10
Input Voltage vs. Input Impedance and Input Voltage vs. Input Current

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

RoHS/REACH対応状況
情報更新:2026/2/04