商品概要
画像をクリックすると大きくなります
Solid State Relays for Heaters, Single-phase, Applicable load 15 A at 200 to 480 VAC, Without zero cross function
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 5,700 |
詳細情報
- Ratings / Performance
- Outline drawing
- Connection diagra
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings / Performance
情報更新:2025/11/10
Ratings
| Product classification | For single-phase heater | ||
|---|---|---|---|
| Number of phases | Single-phase | ||
| Isolation method | Phototriac | ||
| Zero cross function | None | ||
| Operating indicator | Equipped (Yellow) | ||
| Terminal structure | Screw terminal | ||
| Mounting | DIN track mounting, Screw mounting | ||
| Input | Rated voltage | 12 to 24 VDC | |
| Operating voltage range | 9.6 to 30 VDC | ||
| Input current | 15 mA max. | ||
| Operate voltage | 9.6 V max.DC | ||
| Release voltage | 1 V min.DC | ||
| Output | Rated load voltage | 200 to 480 VAC (50/60 Hz) | |
| Load voltage range | 180 to 528 VAC 50/60 Hz | ||
| Load current | 0.1 to 15 A (at 40 ℃) | ||
| Inrush current resistivity | 150 A (60 Hz 1 cycle) | ||
| Permissible I2**t | 128 A2s | ||
| Applicable load | Load carrying capacity | Resistive load: 6 kW (at 400 VAC) | |
Performance
| Operate time | 1 ms max. |
|---|---|
| Release time | 1/2 cycle of load power source + 1 ms max. |
| Output ON voltage drop | 1.8 V max. (RMS) |
| Leakage current | 20 mA max. (at 480 VAC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 2500 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude) (mounted on DIN track) |
| Shock resistance | 294 m/s2 (DIN Track mounting) |
| Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 240 g |
Outline drawing
情報更新:2025/11/10
Mounting holes

Connection diagra
情報更新:2025/11/10
Terminal arrangement and internal connection

Characteristic chart
情報更新:2025/11/10
Input Voltage vs. Input Impedance and Input Voltage vs. Input Current

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)