商品概要
画像をクリックすると大きくなります
Slim Relay + Integrated Low Profile Socket, Push-In Plus Terminal, Standard, 200 VAC
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | ¥ 1,870 |
詳細情報
- Ratings / Performance
- Terminal arrangement and internal connection
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings / Performance
情報更新:2024/07/25
Ratings
| Operating indicator | LED/Mechanical indicator | |
|---|---|---|
| Terminal structure | Wire connection method: Push-In Plus Terminal | |
| Coil | Coil ratings | 200 VAC 50 Hz 6.1 mA 200 VAC 60 Hz 7.3 mA |
| Operate voltage (Set voltage) | 80 % max. | |
| Release voltage (Reset voltage) | 10 % min. | |
| Maximum voltage | 110 % | |
| Power consumption | Approx. 1.5 VA | |
| Contact | Contact rated load | 250 VAC 6 A (Resistive load (cosφ = 1)) 250 VAC 2.5 A (Inductive load (cosφ = 0.4)) 30 VDC 6 A (Resistive load) 30 VDC 2 A (Inductive load (L/R = 7 ms)) |
| Max. contact voltage | 440 VAC 125 VDC | |
| Max. contact current | AC: 6 A DC: 6 A | |
| Maximum switching power | 1500 VA (Resistive load (cosφ = 1)) 500 VA (Inductive load (cosφ = 0.4)) 180 W (Resistive load) 60 W (Inductive load (L/R = 7 ms)) | |
| Contact form | SPDT | |
| Contact material | Ag alloy | |
Performance
| Contact resistance | 100 mΩ max. (at 23 ℃) |
|---|---|
| Operating time | 20 ms max. (23 ℃) |
| Reset time | 40 ms max. (23 ℃) |
| Maximum operating frequency | Mechanical: 18000 time/hour Electrical: 1800 time/hour |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 4000 VAC 50/60 Hz 1 min Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min |
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Shock resistance (destruction) | 1000 m/s2 |
| Shock resistance (Malfunction) | Energized: 200 m/s2 No energized: 100 m/s2 |
| Endurance (Mechanical) | 5,000,000 operations min. |
| Endurance (Electrical) | NO contact 70,000 operations min., NC contact 50,000 operations min. |
| Failure rate | 10 mA at 5 VDC (failure level: Preference value, Switching frequency: 120 operations per minute) |
| Ambient temperature (Operating) | -40 to 55 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 5 to 85 % |
| Weight | Approx. 30 g |
| Mounting method | DIN track mounting |
Terminal arrangement and internal connection
情報更新:2024/07/25
Terminal arrangement and internal connection
Characteristic chart
情報更新:2024/07/25
Electrical life curve
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
| Yes | No | No | No | No | No |