商品概要

画像をクリックすると大きくなります

Power relay, 1 pole, SPST-NO, Single contact, Unsealed, Quick-connect terminal, 5 VDC

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) オープン価格

詳細情報

定格/性能

情報更新:2025/10/22

Operating indicator None
Coil surge killer None
Degree of protection Closed type (cover)
Terminal structure Tab terminal
Single stable 106 mA
Rated voltage 5 VDC
Classification Standard type;Single stable
Coil resistance 47 Ω
Operate voltage (Set voltage) 70% max.
Release voltage (Reset voltage) 15% min.
Maximum voltage 110% (23℃)
Single stable Approx. 0.53 W
Rated load 250 VAC 10 A(Resistive load)
250 VAC 7.5 A(Inductive load (cosφ = 0.4))
Rated load 30 VDC 10 A(Resistive load)
30 VDC 5 A(Inductive load (L/R = 7 ms))
Max. contact voltage | AC 380 VAC
Max. contact voltage | DC 125 VDC
Max. contact current | AC 10 A
Max. contact current | DC 10 A
Max. switching capacity 1875 VA(Inductive load (cosφ = 0.4))
2500 VA(Resistive load)
Max. switching capacity 150 W(Inductive load (L/R = 7 ms))
300 W(Resistive load)
Contact form SPST-NO
Contact method Single
Contact material Ag-alloy (Cd free)
Contact resistance 30 mΩ max. (Voltage drop method with 5 VDC 1 A)
Operating time 15 ms max. (With rated operating power applied, not including contact bounce)
Reset time 5 ms max. (With rated operating power applied, not including contact bounce)
Maximum operating frequency 1800 time/hour(Rated load)
18000 time/hour(Mechanical)
Insulation resistance 1000 MΩ min. (at 500 VDC)(Between coil and contacts)
1000 MΩ min. (at 500 VDC)(Between contacts of same polarity)
Dielectric strength 1000 VAC 50/60 Hz 1 min(Between contacts of same polarity)
5000 VAC 50/60 Hz 1 min(Between coil and contacts)
Vibration resistance | Destruction 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Vibration resistance | Malfunction 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistance | Destruction 1000 m/s2
Shock resistance | Malfunction 100 m/s2(No energized)
200 m/s2(Energized)
Endurance 100,000 operations min. (Rated load, switching frequency 1,800 operations/h)(Electrical)
20 million operations min. (switching frequency 18,000 operations/h)(Mechanical)
Failure rate 100 mA at 5 VDC (failure level: Preference value, Switching frequency: 120 operations per minute)
Ambient temperature (Operating) -40 to 70 ℃ (with no freezing or condensation)
Ambient humidity (Operating) 5 to 85%
Weight Approx. 20 g
Mounting method Upper bracket mounting
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
Yes No No No No No