商品概要

画像をクリックすると大きくなります

General-purpose Relay, 1-pole, Plug-in terminal, with LED indicator, 100/(110) VAC

在庫/販売状況

2026/03/27 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 760

詳細情報

Ratings / Performance

情報更新:2024/07/25

Ratings

Operating indicatorLED
Degree of protectionClosed type (cover)
Terminal structurePlug-in terminal
CoilCoil ratings100 VAC 50 Hz 12 mA
100 VAC 60 Hz 10 mA
110 VAC 60 Hz 11.6 mA
Coil resistance4655 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)30 % min.
Maximum voltage110 %
Power consumptionApprox. 0.9 VA 60 Hz
ContactContact rated load250 VAC 10 A (Resistive load)
250 VAC 7.5 A (Inductive load (cosφ = 0.4))
30 VDC 10 A (Resistive load)
30 VDC 5 A (Inductive load (L/R = 7 ms))
Max. contact voltage440 VAC
125 VDC
Max. contact currentAC: 10 A
DC: 10 A
Maximum switching power2500 VA (Resistive load)
1875 VA (Inductive load (cosφ = 0.4))
300 W (Resistive load)
150 W (Inductive load (L/R = 7 ms))
Contact formSPDT
Contact methodSingle
Contact materialAg alloy

Performance

Contact resistance30 mΩ max. (Voltage drop method with 5 VDC 1 A)
Operating time15 ms max. (With rated operating power applied, not including contact bounce)
Reset time10 ms max. (With rated operating power applied, not including contact bounce)
Maximum operating frequencyMechanical: 18000 time/hour
Rated load: 1800 time/hour
Insulation resistanceBetween coil and contacts: 1000 MΩ min. (at 500 VDC)
Between contacts of same polarity: 1000 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 5000 VAC 50/60 Hz 1 min
Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min
Vibration resistance (destruction)10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistance (destruction)1000 m/s2
Shock resistance (Malfunction)Energized: 200 m/s2
No energized: 100 m/s2
Endurance (Mechanical)10 million operations min. (switching frequency 18,000 operations/h)
Endurance (Electrical)100,000 operations min. (Rated load, switching frequency 1,800 operations/h)
Failure rate100 mA at 5 VDC (failure level: Preference value, Switching frequency: 120 operations per minute)
Ambient temperature (Operating)-40 to 70 ℃ (with no freezing or condensation)
Ambient humidity (Operating)5 to 85 %
WeightApprox. 20 g
Mounting methodSocket
Applicable socketP2RFZ-05/ P2RFZ-05-E/ P2RF-05-PU/ P2R-057P/ P2R-05A/ P2R-05P
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
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
Yes No No No No No