商品概要
画像をクリックすると大きくなります
Safety Light Curtain, Hand protection, Protective Height: 455 mm, Detection capability: 20 dia., NPN
在庫/販売状況
2026/03/18 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | オープン価格 |
詳細情報
Ratings / Performance
情報更新:2025/10/27
Performance
| Appication | Hand protection | ||
|---|---|---|---|
| Detection capability | Sensing object | Opaque objects | |
| dia. | 20 mm dia. | ||
| Beam gap | 15 mm | ||
| Number of beams | 30 axis | ||
| Protective height | 455 mm | ||
| Lens diameter | 5 mm dia. | ||
| Operating Range | 0.2 to 9 m | ||
| Response time (Normal mode) | ON→OFF | 12 ms | |
| OFF→ON | 48 ms | ||
| Light source | Infrared LED (870 nm) | ||
| Startup waiting time | 2 s max. (2.2 s max. for cascade connection) | ||
| Electrical specification | Power supply voltage (Vs) | 24 VDC±20% Ripple 10% max. | |
| Current consumption | Receiver: 68 mA max. (No load) Emitter: 76 mA max. (No load) | ||
| Control output (OSSD) | Two NPN transistor outputs Load current: 300 mA max. Residual voltage: 2 V max. Capacitive load: 2.2 µF Leakage current: 2 mA max. | ||
| Auxiliary output (non-safety output) | One NPN transistor output Load current: 300 mA max. Residual voltage: 2 V max. Leakage current: 1 mA max. | ||
| External indicator output (non-safety output) | Available indicators: Incandescent lamp: 24 VDC/3 to 7 W, LED lamp: Load current: 10 to 300 mA max., Leak current: 1 mA max. (To use an external indicator, an F39-JJ3N universal indicator cable or an F39-A01P[]-PAC dedicated external indicator kit is required.) | ||
| Output operation mode | Safety output: Light-ON Auxiliary output 1: Reverse output of safety output Auxiliary output 2: Turns ON when the point of 30,000 operating hours is reached External indicator output 1: Reverse output of safety output for a basic system, ON when muting/override for a muting system External indicator output 2: ON when lock-out for a basic system, ON when muting/override for a muting system | ||
| Input voltage (ON voltage) | RESET | 0 to 1.5 V (short circuit current: approx. 1.5 mA) | |
| EDM | 0 to 1.5 V (short circuit current: approx. 4.0 mA) | ||
| TEST | 0 to 1.5 V (short circuit current: approx. 1.5 mA) | ||
| MUTE | 0 to 1.5 V (short circuit current: approx. 1.5 mA) | ||
| Interlock select | 0 to 1.5 V (short circuit current: approx. 1.5 mA) | ||
| Input voltage (OFF voltage) | RESET | 9 V to Vs, or open | |
| EDM | Open | ||
| TEST | 9 V to Vs, or open | ||
| MUTE | 9 V to Vs, or open | ||
| Interlock select | 9 V to Vs, or open | ||
| Input voltage (Caption) | The Vs indicates a supply voltage value in your environment | ||
| Protective Circuit | Power supply reverse polarity protection | ||
| Insulation resistance | 20 MΩ min. (at 500 VDC) | ||
| Dielectric strength | 1000 VAC 50/60 Hz for 1 min | ||
| Functional specification | Mutual interference prevention | Interference light prevention algorithm, sensing distance change function | |
| Cascade connection | Number of connections | 4 set max. (between F3SJ-Bs only) | |
| Total number of beams | 400 axes max. | ||
| Cable length between sensors | 15 m max. (not including cascading cable (F39-JJR3W or F39-JJR□L) and power cable) | ||
| Safety-Related Functions | Start interlock, restart interlock (Must be set with a setting tool when the muting function is used.) EDM Muting (Lamp burnout detection, override function included. F39-CN6 key cap for muting is required.) Fixed blanking (must be set by a setting tool) Floating blanking (must be set by a setting tool) | ||
| Connections | Type of Connection | M12 connectors: 8-pin | |
| Environmental | Ambient temperature (Operating) | -10 to 55 ℃(non-icing) | |
| Ambient temperature (Storage) | -30 to 70 ℃ | ||
| Ambient humidity (Operating) | 35 to 85 %(non-condensing) | ||
| Ambient humidity (Storage) | 35 to 95 % | ||
| Ambient illuminance | Incandescent lamp: 3000 lx max. Sunlight: 10000 lx max. | ||
| Degree of Protection | IP65 (IEC60529) | ||
| Vibration resistance | 10 to 55 Hz, 0.7 mm double amplitude, for 20 sweeps each in X, Y and Z directions | ||
| Shock resistance | 100 m/s2, for 1000 times each in X, Y, and Z directions | ||
| Materials | Case: Aluminum, Zinc diecast Front window: PMMA resin (acrylic) Caps: ABS resin Cable: Oil resistant PVC | ||
| Weight | Main Unit: Approx. 0.9 kg Package: Approx. 1.8 kg | ||
| Accessories | Instruction manual Error mode label Top/bottom mounting bracket (F39-LJ1) Quick Installation Manual (QIM) | ||
| Conformity | Conformed standards | Please check the catalog for details. | |
| Safety category | Safety purpose of category 4, 3, 2, 1, or B | ||
| Accessory (sold separately) | Cables | Single ended cable: F39-JD3A, F39-JD7A, F39-JD10A, F39-JD15A, F39-JD20A Double ended cable: F39-JDR5B, F39-JD1B, F39-JD3B, F39-JD5B, F39-JD7B, F39-JD10B, F39-JD15B, F39-JD20B Power cable: F39-JJR3K Cascading Cable: F39-JJR3W Side-by-side Series connection cable: F39-JJR06L, F39-JJR15L Cable for Reduce Wiring: F39-JD0303BA, F39-JD0307BA, F39-JD0310BA, F39-JD0503BA, F39-JD0507BA, F39-JD0510BA, F39-JD1003BA, F39-JD1007BA, F39-JD1010BA General External Indicator Cable: F39-JJ3N Reduced Wiring Connector: F39-CN5 | |
| Mounting Brackets | Standard top/bottom mounting bracket (accessory): F39-LJ1 Flat side mounting bracket: F39-LJ2 Free-Location mounting bracket: F39-LJ3 F3SN Intermediate Bracket Replacement Spacers: F39-LJ3-SN Top/bottom mounting bracket B: F39-LJ4 Bracket for replacing short-length F3SN: F39-LJ5 Space-saving mounting bracket: F39-LJ8 Mounting bracket used when replacing an F3W-C: F39-LJ9 Top/bottom mounting bracket C: F39-LJ11 | ||
| Other accessory | Safety relay: G7SA-2A2B, G7SA-3A1B, G7S-4A2B-E, G7S-3A3B-E Connector Terminal Box/Muting Terminals: F39-TC5P01, F39-TC5P02 Laser Pointer: F39-PTJ Dedicated External Indicator Set: F39-A01PR-PAC, F39-A01PG-PAC, F39-A01PY-PAC Mirrors: F39-MLG0406, F39-MLG0610, F39-MLG0711, F39-MLG0914, F39-MLG1067, F39-MLG1219, F39-MLG1422, F39-MLG1626, F39-MLG1830, F39-MLG2134 Test Rod: F39-TRD20 End Cap: F39-CN9 Key Cap for Muting: F39-CN6 Setting Support Software for the F3SJ: F39-GWUM Setting Console: F39-MC21 | ||