商品概要

画像をクリックすると大きくなります

Infrared Thermosensor, Without laser pointer, Measurement temperature range: -50 to +500 ℃, Target size: 3 dia. (at a distance of 30 mm)

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 111,000

詳細情報

Ratings / Performance

情報更新:2025/09/09

Ratings / Performance

Temperature range-50 to 500 ℃
Target sizeφ3 mm (at distance of 30 mm)
Power supply voltage12 to 24 VDC/USB bus power (Functions other than current output can be used with USB bus power only)
Current output4 to 20 mA, -50 to 500 ℃, Load impedance: 250 Ω max., Resolution: Approx. 0.24 µA
Current consumption30 mA max. (24 VDC)
AccuracyUSB output: Within ±(-8%rdg+1) ℃ (Measurement temperature: -50 to 0 ℃), Within ±1℃ (0 to 200 ℃), Within ±0.5%rdg℃ (200 to 500 ℃)
Current output: Difference from USB output is (±0.1% of output range) ℃ or less
ReproducibilityWithin 0.5 ℃
Temperature driftWithin ±0.5 ℃/℃ (Measurement temperature: -50 to 0 ℃)
Within ±0.25 ℃/℃ (Measurement temperature: 0 to 500 ℃)
Influence of EMSRadiated electromag netic field immunityWithin ±10 ℃ (80 MHz to 1.0 GHz)
Immunity Conducted DisturbanceWithin ±10 ℃ (150 kHz to 80 MHz)
Ambient temperature (Operating)0 to 55 ℃ (with no condensation)
Ambient humidity (Operating)35 to 85 % (with no condensation)
Ambient temperature (Storage)-25 to 55 ℃ (with no condensation)
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm single amplitude for 2 h each in X, Y, and Z directions
Malfunction: 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions
ConstructionWeightApprox. 95 g
Accessories/Sold separateAccessoriesUser’s Manual, Mounting Brackets, Power/output cable (2 m), and Installation Gauge

Dimensions

情報更新:2025/09/09
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
No No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No