商品概要
画像をクリックすると大きくなります
End Unit, Screw terminal (M3)
在庫/販売状況
2026/03/13 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 8,500 |
詳細情報
Ratings/Performance
情報更新:2025/09/30
| Representative use series | EJ1N-TC | |
|---|---|---|
| Output | 2 auxiliary outputs (Transistor) | |
| Power supply voltage | 24 VDC | |
| Interface | RS-485 | |
| Insulation resistance | 20 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between current-carrying terminals: 600 VAC 50/60 Hz 1 min | |
| Ambient temperature (Operating) | -10 to 55 ℃ For 3-year warranty: -10 to 50 ℃ | |
| Ambient temperature (Storage) | 25 to 65 ℃ | |
| Ambient humidity (Operating) | 25 to 85 % | |
| Vibration resistance | Malfunction: 10 to 55 Hz, 20 m/s2 for 2 h each in X, Y, and Z directions | |
| Dimensions | Width | 15.7 mm |
| Height | 95.4 mm | |
| Depth | 76.2 mm | |
| Weight | Approx. 70 g | |
| External connection method | Screw terminal (M3) | |
RoHS/REACH対応状況
情報更新:2026/3/04