商品概要

画像をクリックすると大きくなります

Ultra-compact Photomicrosensor, Slot type, Through-beam, R-shaped, Sensing distance: 5 mm (slot width), Light-ON/Dark-ON (2 outputs), NPN output, Pre-wired model with L-shaped cable, 3 m

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 1,850

詳細情報

Ratings/Performance

情報更新:2025/09/04

TypeGrooved Type (R-shaped)
Luminous methodNon-modulated
Sensing methodThrough-beam type
Sensing distanceSlot width: 5 mm
Operation modeWith both Dark-ON and Light-ON (2 outputs)
Standard sensing objectOpaque, 1.8 x 0.8 mm min.
Differential distance elements0.025 mm max.
Light source (Peak wavelength)Infrared LED (940 nm)
IndicatorLight indicator (red)
Power supply voltage5 to 24 VDC ±10%
ripple (p-p) 10 % max.
Current consumption15 mA
Control outputOutput typeNPN open collector output
Load power supply voltage5 to 24 VDC
Load curren50 mA max.
Residual voltageat 50 mA load current: 0.7 V max.
at 5 mA load current: 0.4 V max.
Protection circuitsOutput short-cut protection
Response frequency elements1 kHz min.
Average value: 3 kHz
Illumination on the surface receiverFluorescent light: 1000 lx max.
Ambient temperatureOperating: -25 to 55 ℃
Storage: -30 to 80 ℃
Ambient humidityOperating: 5 to 85 %
Storage: 5 to 95 %
Vibration resistanceDestruction: 10 to 2000 Hz, peak acceleration 150 m/s2, 0.75 mm single amplitude 2.5 h each in X, Y, and Z directions (15 min periods, 10 cycle)
Shock resistanceDestruction: 500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIP50
Connection methodPre-wired models
Cable length3 m
MaterialCase: Polybutylene terephthalate (PBT)
Cover: Polybutylene terephthalate (PBT)
Emitter/Receiver: Polycarbonate (PC)

Dimensions

情報更新:2025/09/04

I/O Circuit diagram

情報更新:2025/09/04

Output circuit

Timing chart

Engineering data (Reference value)

情報更新:2025/09/04
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
Yes No Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No