商品概要

画像をクリックすると大きくなります

Wafer-carrier Mounting Photomicrosensor, Reflective type, Sensing distance: 0 to 3 mm, Pre-wired model, 2 m

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 6,750

詳細情報

Ratings/Performance

情報更新:2024/07/25

Luminous methodModulated
Sensing methodReflective
Sensing distanceWhite paper 15 x 15 mm (Reflection factor: 90%): 0 to 5 mm
Black paper 15 x 15 mm (Reflection factor: 10%): 0 to 3 mm
Operation modeTurns ON when wafer carrier is present
Standard sensing objectTransparent or opaque wafer carriers
Light source (Peak wavelength)GaAs infrared LED (940 nm)
IndicatorLit orange when object is detected (orange)
Power supply voltage12 to 24 VDC ±10%
ripple (p-p) 5 % max.
Current consumption30 mA max.
Control outputOutput typeNPN open collector output
Load power supply voltage5 to 24 VDC
Load curren100 mA max.
Residual voltageat 100 mA load current: 0.8 V max.
at 40 mA load current: 0.4 V max.
Response time5 ms max.
Illumination on the surface receiverIncandescent light, sunlight: 3000 lx max.
Ambient temperatureOperating: -10 to 55 ℃ (with no icing)
Storage: -25 to 65 ℃ (with no icing)
Ambient humidityOperating: 5 to 85 % (with no condensation)
Storage: 5 to 95 % (with no condensation)
Vibration resistanceDestruction: 1 to 500 Hz, 1.0 mm single amplitude or acceleration 150 m/s2, 3 times each in X, Y, and Z directions (11 min/sweeps)
Shock resistanceDestruction: 500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIP30
Connection methodPre-wired models
Cable length2 m
WeightMain Unit: Approx. 43 g
Pedestal: Approx. 9 g
MaterialCase: Ethylene tetrafluoro ethylene (ETFE)
Base plate: Polybutylene terephthalate (PBT)
AccessoriesInstruction manual

Dimensions

情報更新:2024/07/25

I/O Circuit diagram

情報更新:2024/07/25

Output circuit

Timing chart
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
Yes No Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No