商品概要

画像をクリックすると大きくなります

Photomicrosensor, with Amplifier and Cable, Through-beam, Sensing distance: 300 mm, Dark-ON, NPN output, Cable length from emitter to amplifier: 0.5 m

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 受注終了 推奨代替品を探す
受注終了日 2025年9月

詳細情報

Ratings/Performance

情報更新:2024/07/25

Sensing methodThrough-beam type
Sensing distance300 mm max.
Operation modeDark-ON
Standard sensing objectOpaque, 2 mm dia. min.
Directional angle10 to 40 °
Light source (Peak wavelength)GaAs infrared LED (pulse lighting) (940 nm)
IndicatorLight indicator (red LEDs on Sensor and Amplifier)
Power supply voltage12 to 24 VDC ±10%
ripple (p-p) 5 % max.
Current consumptionAverage value: 30 mA
Control outputOutput typeNPN open collector output
Load power supply voltage12 to 24 VDC
Load curren100 mA max.
Residual voltageat 100 mA load current: 1 V max.
Response timeOperate or reset: 1 ms max.
Illumination on the surface receiverIncandescent lamp: 3000 lx max.
Sunlight: 10000 lx max.
Ambient temperatureOperating: -20 to 55 ℃
Ambient humidityOperating: 5 to 85 %
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2
Degree of protectionIP64
Connection methodPre-wired models
Cable length2 m (Cable length from emitter to amplifier: 0.5 m)
WeightPackage: Approx. 76 g
MaterialCase: ABS resin
Lens: Acrylic resin
AccessoriesSlits (0.5 x 3 mm, 1 x 3 mm, 3 x 0.5 mm, 3 x 1 mm), Sems screws with spring washers and flat washers (M2.6 x 12), Instruction manual

Dimensions

情報更新:2024/07/25

I/O Circuit diagram

情報更新:2024/07/25

Output circuit

Timing chart

Engineering data (Reference value)

情報更新:2024/07/25

RoHS/REACH対応状況

情報更新:2026/4/01

EE-SPW321のRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。

規格認証/適合状況

UL認証 CSA認証 CEマーキング適合 CCC認証 電波法
Yes No No N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No