商品概要

画像をクリックすると大きくなります

Rugged Rotary Encoder, Incremental, External Diameter: 50 dia., Complementary output, 1024 P/R, 12 to 24 VDC, Phases A/B/Z, Pre-wired model, 1 m

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 25,500

詳細情報

Ratings / Performance

情報更新:2024/07/25

CategoriseIncremental Shaft model
Diameter50 mm dia.
Power supply voltage12 to 24 VDC (-10% to +15%) Ripple (p-p) 5% max.
Current consumption100 mA max.
Resolution1024 P/R
Inrush currentApprox. 9 A (0.1 ms)
Output phasesA, B and Z
Control outputOutput typeComplementary output
Output voltageVH: Vcc -3 V min. (IO = 30 mA)
VL: 2 V max. (IO = -30 mA)
Load current±30 mA
Max. response frequency125 kHz (65 kHz when using phase Z reset)
Phase difference on output90±45 ° between A and B (1/4 T ± 1/8 T)
Starting torqueRoom temperature: 10 mN.m max.
Low temperature: 30 mN.m max.
Moment of inertia2.0 x 10-6 kg.m2 max.
Shaft loadingRadial: 80 N
Thrust: 50 N
Max. permissible rotation5000 r/min
Protective circuitOutput short-cut protection
Ambient temperatureOperating: -10 to 70 ℃ (with no icing)
Storage: -25 to 85 ℃ (with no icing)
Ambient humidityOperating: 35 to 85 % (with no condensation)
Storage: 35 to 85 % (with no condensation)
Insulation resistanceBetween charged parts and the case: 20 MΩ or higher (500 VDC megger)
Dielectric strengthBetween charged parts and the case: 500 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 500 Hz, 2-mm or 150 m/s2 double amplitude for 11 min 3 times each in X, Y, and Z directions
Shock resistanceDestruction: 1000 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP65
Company standard: Oil resistance
Connection methodPre-wired models (Cable length: 1 m)
MaterialCase: Aluminum
Main Unit: Aluminum
Shaft: SUS303
WeightPackage: Approx. 300 g
AccessoriesInstruction manual

Dimensions

情報更新:2024/07/25

Output circuit diagram

情報更新:2024/07/25

Connected specification chart

情報更新:2024/07/25

Timing chart
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
No No Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No