商品概要

画像をクリックすると大きくなります

Electronic Thermometer, Digital setting (indication), Plug-in type, Set temperature: -30 to +20 ℃

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 10,200

詳細情報

Ratings / Performance

情報更新:2025/11/04

Ratings

Shape45 x 35 x 70 mm (socket type)
Fixed/ProgrammableFixed
Power supply voltage100 to 240 VAC (50/60 Hz)
Allowable voltage variable range85 to 110% of the power supply voltage
Power consumptionApprox. 3 VA
InputNumber of input points1 point
Temperature inputInterchangeable thermistor temperature sensor
-30 to 20 ℃
Control methodON/OFF
Control outputNumber of total control output1 point
Control output 1Relay output
Control output 2None
Relay output1 point
SPST-NO, 10 A at 250 VAC, cos φ= 1 (resistive load)
Setting methodDigital setting using front panel keys
Indication methodLCD digital display
Sampling period2 s
Hysteresis1 to 9 ℃ (in increments of 1 ℃)
Insulation resistance100 MΩ min. (500 VDC megger)
Dielectric strength2810 VAC, 50/60 Hz for 1 min (Between charged terminals and uncharged metallic parts, between power supply terminals and input terminals, between power supply terminals and output terminals, and between input terminals and output terminals)
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm double amplitude for 2 h each in X, Y, and Z directions
Malfunction: 10 to 55 Hz, 0.5 mm double amplitude for 10 min each in X, Y, and Z directions
Shock resistanceDestruction: 300 m/s2, 3 times each in 6 directions
Malfunction: 100 m/s2, 3 times each in 6 directions
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-25 to 65 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85 %
Degree of protectionFront panel: IP40, Terminal section: IP00
Memory protectionNon-volatile memory (number of writes: 100,000)
Terminal typePlug-in
AccessoriesInterchangeable thermistor temperature sensor
WeightApprox. 80 g
Sold separatelyFront connecting socket: PTF14A
Front-connecting Socket with Finger Protection: PTFZ-14-E
Front connecting socket (Push-In Plus Terminal Block): PTF-14-PU-L
Mounting Bracket: Y92H-10

Accuracy

Indication accuracyThermistor: ± (1 ℃ + 1 digit) max.
(The accuracy of the accessory thermistor is not included.)
Setting accuracy± (1 ℃ + 1 digit) max.
Influence of temperature/voltageThermistor: ±((1% of PV or 2 ℃, whichever is greater) +1 digit) max.
Influence of EMS.Thermistor: ±((1% of PV or 2 ℃, whichever is greater) +1 digit) max.

Dimensions

情報更新:2025/11/04

Connection diagram

情報更新:2025/11/04
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
No No Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No