商品概要

画像をクリックすると大きくなります

Temperature Controller, 48 x 48 mm, Relay output, Alarm output: 1, Input: Thermistor, Power supply voltage: 100 to 240 VAC, Plug-in model

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 32,500

詳細情報

Ratings / Performance

情報更新:2026/02/04

Ratings

ShapeDIN48 x 48
Fixed/ProgrammableFixed
Power supply voltage100 to 240 VAC (50/60 Hz)
Allowable voltage variable range85 to 110% of the power supply voltage
Power consumption5 VA
InputNumber of input points1 point
Temperature inputInterchangeable thermistor temperature sensor
Control methodON/OFF control or 2-PID control (with auto-tuning)
Control outputNumber of total control output1 point
Control output 1Relay output
Control output 2None
Relay output1 point
SPDT, 250 VAC, 3 A (resistive load)
Alarm output1 point
Setting methodDigital setting using front panel keys
Indication method7-segment digital display and deviation indicators
Sampling period500 ms
Hysteresis0.2% FS (for ON/OFF control)
Proportional band1 to 999 ℃ (automatic adjustment using auto-tuning/self-tuning)
Integral time1 to 1999 s (automatic adjustment using auto-tuning/self-tuning)
Derivative time1 to 1999 s (automatic adjustment using auto-tuning/self-tuning)
Control period2 s or 20 s (switchable)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength2,000 VAC 50/60 Hz 1 min (Between current-carrying terminals of different polarity)
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm for 2 h each in X, Y, and Z directions
Malfunction: 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions
Shock resistanceDestruction: 300 m/s2, 3 times each in 6 directions
Malfunction: 100 m/s2, 3 times each in 6 directions
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
For 3-year warranty: -10 to 50 ℃
Ambient temperature (Storage)-25 to 65 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85 %
Degree of protectionFront panel: IP50, Rear case: IP20, Terminal section: IP00
Memory protectionNon-volatile memory (number of writes: 1,000,000)
Case colorLight gray
Terminal typePlug-in
AccessoriesAdapter for Flush Mounting
WeightApprox. 110 g
Sold separatelyFront-connecting Socket (11 Pins): P2CF-11
Front-connecting Socket with Finger Protection (11 Pins): P2CF-11-E
Back Connecting Socket (11 Pins): P3GA-11
Hard Front Cover: Y92A-48B
Protective Cover for finger protection: Y92A-48G

Accuracy

Indication accuracyThermistor: ±1% FS ±1 digit max.
(When the unit setting is ℃, temperature indication ranges exceeding the set temperature range ±10% FS may not be accurate. When the unit setting is °F, the temperature range for the input setting numbers 4 and 9 (609 to 630 °F) and temperature indication ranges exceeding the set temperature range -5% FS to +10% FS may not be accurate.)
Influence of temperature/voltageThermistor: (±2% FS) ±1 digit max.
Influence of EMS.Thermistor: (±2% FS) ±1 digit max.
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No