商品概要

画像をクリックすると大きくなります

Temperature Controller, Relay output, ON/OFF, Platinum resistance thermometer Pt100, Standard scale 0 to 200

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 15,900

詳細情報

Ratings / Performance

情報更新:2025/11/04

Ratings

ShapeDIN48 x 48
Fixed/ProgrammableFixed
Power supply voltage100 to 240 VAC (50/60 Hz)
Allowable voltage variable range90 to 110% of the power supply voltage
Power consumptionApprox. 3.6 VA
InputNumber of input points1 point
Temperature inputPlatinum resistance thermometer: Pt100
0 to 200 ℃
Control methodON/OFF
Control outputNumber of total control output1 point
Control output 1Relay output
Control output 2None
Relay output1 point
SPDT, 250 VAC, 3 A (resistive load)
Setting methodAnalog setting
Indication methodNo indication
Hysteresis0.5% FS max. (fixed)
Proportional band3% FS (fixed)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength2,000 VAC 50/60 Hz 1 min (Between charged terminals and uncharged metallic parts)
Vibration resistanceDestruction: 16.7 Hz, 2 mm single amplitude for 2 h each in X, Y, and Z directions
Malfunction: 10 to 55 Hz, 0.15 mm single amplitude for 10 min each in X, Y, and Z directions
Shock resistanceDestruction: 294 m/s2, 3 times each in 6 directions
Malfunction: 147 m/s2, 3 times each in 6 directions
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient humidity (Operating)45 to 85 %
Degree of protectionFront panel: IP40, Terminal section: IP00
Terminal typePlug-in
AccessoriesAdapter for Flush Mounting
WeightApprox. 100 g (Flush-mounting Adapter)
Sold separatelyFront-connecting Socket (8 Pins): P2CF-08
Front-connecting Socket with Finger Protection (8 Pins): P2CF-08-E
Back Connecting Socket (8 Pins): P3G-08
Hard Front Cover: Y92A-48B
Protective Cover for finger protection: Y92A-48G

Accuracy

Setting accuracy±2% FS max.
Influence of EMS.Platinum resistance thermometer: ±4% FS max.

Dimensions

情報更新:2025/11/04
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No