商品概要
画像をクリックすると大きくなります
Low-cost Temperature Sensor, Thermocouple J (IC), Exposed-lead model (peel treatment lead wire), Temperature range: 0 to +200 ℃, Protective tubing (SUS304): 3.2 dia. x 100 mm, Lead wire: 1 m
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | オープン価格 |
詳細情報
Ratings / Performance
情報更新:2025/09/09
Ratings / Performance
| Temperature range | 0 to 200 ℃ | |
|---|---|---|
| Lead wire specifications | Insulation | Fluororesin covered |
| Length | 1 m | |
| Temperature range | 0 to 180 ℃ | |
| Construction | Protective tubing material | SUS304 |
| Terminal type | Exposed-lead model (peel treatment lead wire) | |
| Accessories/Sold separate | Sold separate | Compensating conductors: WICG-N |
Dimensions
情報更新:2025/09/09