商品概要

画像をクリックすると大きくなります

Transparent Object (PET Bottle) Detection Compact Photoelectric Sensor, Retro-reflective with M.S.R. function, Sensing distance: 500 mm (when using the E39-RP1), NPN output, Teaching method, Pre-wired model, 2 m, With Reflector

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 23,500

詳細情報

Ratings/Performance

情報更新:2025/11/10

ShapeSquare type
Sensing methodRetro-reflective with M.S.R. function
Sensing distanceWhen using the E39-RP1: 100 to 500 mm
Standard sensing object65 mm dia. Transparent round PET bottle 500 ml
Directional angleMain Unit: 3 to 10 °
Reflector: 30 °
Light sourceRed LED (650 nm)
Power supply voltage10 to 30 VDC ripple (p-p) 10% included
Current consumption15 mA max.
Power consumption450 mW max. (30 VDC)
Control outputNPN open collector
30 VDC max.
100 mA max.
Residual voltage: 2 V max.
Operation modeLight-ON/Dark-ON cable switch selectable
Protective circuitOutput short-cut protection, Output reverse polarity protection, Power supply reverse polarity protection
Response timeOperate or reset: 1 ms max.
Sensitivity settingTeaching method
Ambient illuminanceIncandescent lamp: 3,000 lx max.
Sunlight: 10,000 lx max.
Ambient temperature range (Operating)When using the E39-RP1: -40 to 60 ℃
When using the E39-RSP1 or E39-RP37: -25 to 55 ℃
(with no freezing or condensation)
Ambient temperature range (Storage)-40 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)35 to 85 % (with no condensation)
Ambient humidity range (Strage)35 to 95 % (with no condensation)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength1000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP67
DIN40050-9: IP69K
Connection methodPre-wired models (Cable length 2 m)
IndicatorOperation indicator (yellow), Stability indicator (green), Teaching indicator (red)
AccessoriesInstruction manual, Special reflector
MaterialCase: SUS316L
Lens: Methacrylate resin
Display: Polyether sulfone
Buttons: Fluorocarbon rubber
Cable: PVC

Dimensions

情報更新:2025/11/10

Output circuit diagram

情報更新:2025/11/10

Timing chart

情報更新:2025/11/10

Parallel operating range

情報更新:2025/11/10

Setting distance

情報更新:2025/11/10

Excess gain ratio vs. setting distance
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
No No Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No