商品概要
画像をクリックすると大きくなります
Compact Photoelectric Sensor with Built-in Amplifier, Laser model, Distance-settable (BGS Model), Response time: 1 ms, Sensing distance: 20 to 300 mm, NPN output, Pre-wired model, 2 m, UL certified
Compact Photoelectric Sensor with Built-in Amplifier, Laser model, Distance-settable (BGS Model), Response time: 1 ms, Sensing distance: 20 to 300 mm, NPN output, Pre-wired model, 2 m, UL certified
在庫/販売状況
2026/10/19 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 37,000 |
詳細情報
定格/性能
情報更新:2026/04/10
| Shape | Square type |
|---|---|
| Sensing method | Distance-setting Triangulation |
| Operating Range | 20 to 160 mm (Black paper 100 x 100 mm) 20 to 300 mm (White paper 100 x 100 mm) |
| Light source | Red LD (655 nm) |
| Power supply voltage | 12 to 24 VDC ripple (p-p) 10% max. |
| Mode | NPN open collector |
| Load power supply voltage | 26.4 VDC max. |
| Load current | 100 mA max. |
| Residual voltage | 1 V max.(Load current Less than 10 mA) 2 V max.(Load current 10 to 100 mA) |
| Operation mode | Light-ON/Dark-ON selectable |
|---|---|
| Protective circuit | Mutual interference prevention Output reverse polarity protection Output short-circuit protection Power supply reverse polarity protection |
| Sensitivity setting | Single-turn adjustment |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) |
| Degree of protection | IP67 |
| Type of connection | Pre-wired models |
| Cable length | 2 m |
| Accessories | Instruction manual |
| Materials | (Case) Polybutylene terephthalate (PBT) (Lens) Denatured Polyarylate |
CAD
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
関連商品
-
Mounting Bracket for Sensor
E39-L104 -
Horizontal Protective Cover Bracket
E39-L142 -
Sensor Adjuster
E39-L150 -
Sensor Adjuster
E39-L151 -
Horizontal Mounting Bracket
E39-L43 -
Back-mounting Bracket
E39-L44 -
Sensor Adjuster
E39-L93FH -
Sensor Adjuster
E39-L93FV -
Sensor Adjuster
E39-L93XY -
Mounting Bracket
E39-L96 -
Metal Protective Cover Bracket
E39-L98