商品概要
画像をクリックすると大きくなります
Grooved-type Photoelectric Sensor, Sensing distance: 30 mm (slot width), NPN output, Pre-wired model, 2 m
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | - |
| 標準価格(税別) | ¥ 18,600 |
詳細情報
Ratings/Performance
情報更新:2024/09/02
| Shape | Grooved Type |
|---|---|
| Sensing distance | 30 mm |
| Standard sensing object | Opaque: 6 mm dia. min. |
| Minimum sensing object | 3 mm min. dia. (black mark on transparent sheet) |
| Light source | Infrared LED (940 nm) |
| Power supply voltage | 12 to 24 VDC±10% ripple (p-p) 10% max. |
| Current consumption | 40 mA max. |
| Control output | NPN voltage output 24 VDC max. 80 mA max. Residual voltage: 2 V max. |
| Operation mode | Light-ON/Dark-ON selectable |
| Protective circuit | Output short-circuit protection, Power supply reverse polarity protection |
| Response time | Operate or reset: 1 ms max. |
| Sensitivity setting | Single-turn adjustment |
| Ambient illuminance | Incandescent lamp: 3,000 lx max. Sunlight: 10,000 lx max. |
| Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
| Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
| Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
| Insulation resistance | 20 MΩ min. (500 VDC megger) |
| Dielectric strength | 1000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP67 |
| Connection method | Pre-wired models (Cable length 2 m) |
| Indicator | Light indicator (red), Stability indicator (green) |
| Weight | Package: Approx. 330 g |
| Accessories | Instruction manual, Adjustment driver, Sensitivity adjuster |
| Material | Case: Zinc diecast Lens: Polycarbonate Display: Polycarbonate |
Dimensions
情報更新:2024/09/02

Output circuit diagram
情報更新:2024/09/02

Timing chart
情報更新:2024/09/02