商品概要

画像をクリックすると大きくなります

Color Mark Photoelectric Sensor, Diffuse-reflective (mark detection), Sensing distance: 10±3 mm, Push-pull, COM2 (38.4 kbps), M12 connector

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 44,000

詳細情報

Ratings/Performance

情報更新:2024/07/25

ShapeSquare type
Sensing methodDiffuse-reflective (mark detection)
Sensing distanceWhite paper 10 x 10 mm: 7 to 13 mm
Spot size1 x 4 mm
Light sourceRed LED (635 nm)
Green LED (525 nm)
Blue LED (465 nm)
Power supply voltage10 to 30 VDC ripple (p-p) 10% included
Current consumption40 mA max.
Power consumption960 mW max. Power supply voltage 24 V
Control outputPush-pull
30 VDC max.
100 mA max.
CommunicationsIO-Link Ver 1.1
COM2 (38.4 kbps)
Data length: PD size: 8 bytes, OD size: 1 byte (M-sequence type: TYPE_2_2)
Minimum cycle time: 4.8 ms
Operation modeHigh when mark is detected
Protective circuitOutput short-cut protection, Output reverse polarity protection, Power supply reverse polarity protection
Response time2-point teaching mode (Operate or reset): 50 µs max.
1-point teaching mode (Operate or reset): 150 µs max.
Sensitivity settingTeaching method
Timer functionSelect from Timer disabled, OFF-delay, ON-delay, One-shot, or ON-delay + OFF-delay timer
0.1 to 5000 ms
Ambient illuminanceIncandescent lamp: 3,000 lx max.
Ambient temperature range (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient temperature range (Storage)-25 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)35 to 85 % (with no condensation)
Ambient humidity range (Strage)35 to 95 % (with no condensation)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength1000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP67
Connection methodM12 connector models
IndicatorOperation indicator (orange), RUN indicator (green), 7-segment indicator (white), Key lock indicator (white), Timer indicator (white), 1-point teaching mode indicator (white)
WeightPackage: Approx. 370 g
Main Unit: Approx. 320 g
AccessoriesInstruction manual
MaterialCase: Diecast zinc (nickel-plated brass)
Lens: Methacrylate resin (PMMA)
Display: ABS
Buttons: Elastomers
Part of Connector: Diecast zinc (nickel-plated brass)

Dimensions

情報更新:2024/07/25

Output circuit diagram

情報更新:2024/07/25

Timing chart

情報更新:2024/07/25

Setting distance

情報更新:2024/07/25

Excess gain ratio vs. setting distance
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No