商品概要

画像をクリックすると大きくなります

Smart Fiber Amplifier Unit, Advanced model, IO-Link + Inputs/outputs, PNP, M8 connector models

Smart Fiber Amplifier Unit, Advanced model, IO-Link + Inputs/outputs, PNP, M8 connector models

在庫/販売状況

2026/10/22 00:00 情報更新
在庫/販売状況 ご利用条件
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 21,300

詳細情報

定格/性能

情報更新:2026/04/08

Product classification Advanced function IO-Link model
Input/Output 1 input, 2 outputs
E32-T11R (Giga mode) 3000 mm
(High-speed mode) 1050 mm
(Standard mode) 1500 mm
(Super-high-speed mode) 280 mm
E32-D11R (Giga mode) 1260 mm
(High-speed mode) 360 mm
(Standard mode) 520 mm
(Super-high-speed mode) 100 mm
Light source Red, 4-element LED
Emission wave length 625 nm
Power supply voltage 10 to 30 VDC ripple (p-p) 10% included, Class2
Power consumption (Eco LO) 680 mW max. (at power supply voltage of 24 V, current consumption: 28 mA max.)
(Eco ON) 580 mW max. (at power supply voltage of 24 V, current consumption: 24 mA max.)
(Normal mode) 780 mW max. (at power supply voltage of 24 V, current consumption: 32 mA max.)
Operation mode Light-ON/Dark-ON selectable
Mode PNP open collector
Response time (Operate) (Giga-power Mode (GIGA)) 16 ms
(High-speed mode (HS)) 250 µs
(Standard mode) 1 ms
(Super-high-speed mode (SHS)) 50 µs
Response time (Reset) (Giga-power Mode (GIGA)) 16 ms
(High-speed mode (HS)) 250 µs
(Standard mode) 1 ms
(Super-high-speed mode (SHS)) 32 µs
Protective circuit Output reverse polarity protection
Output short-circuit protection
Power supply reverse polarity protection
Display (Digital display) 7-segment displays (Sub digital display: green, Main digital display: white)
(Display orientation) Switchable between normal and reversed
(Indicators) OUT indicator (orange), L/D indicator (orange), Smart Tuning indicator (blue), DPC indicator (orange), and OUT selection indicator (orange)
Mutual interference prevention 10 units (can not be used in the Super-high-speed Mode)
Function (Auto power control) Always enabled
(Dynamic power control) Equipped
(ECO mode) Select from OFF (digital display lit), Eco ON (digital display not lit), and Eco LO (digital display dimme).
(Hysteresis setting) Select from standard setting or user setting. For a user setting, the hysteresis width can be set from 0 to 9,999.
(Output 1 setting) Select from normal detection mode, area detection mode or differential detection mode, deactivated.
(Output 2 setting) Select from normal detection mode, alarm output mode, error output mode or differential detection mode, smart verification, deactivated.
(Power tuning) Select from ON, OFF.
(Resetting setting) Initial reset (factory defaults)
(Smart Verification) Equipped.
(Timer) Select from timer disabled, OFF-delay, ON-delay, one-shot, or ON-delay + OFF-delay timer: 1 to 9,999 ms
(ZERO reset) Negative values can be displayed. (Threshold value is shifted.)
Sensitivity setting Smart Tuning (2-point tuning, full auto tuning, position tuning, maximum sensitivity tuning, power tuning, or percentage tuning (-99% to 99%)) or manual adjustment
Ambient temperature (Operating) (with no freezing or condensation)
-25 to 40 ℃(Groups of 17 to 30 units)
-25 to 45 ℃(Groups of 11 to 16 units)
-25 to 50 ℃(Groups of 3 to 10 units)
-25 to 55 ℃(Groups of 1 to 2 units)
Ambient temperature (Storage) -30 to 70 ℃ (with no freezing or condensation)
Type of connection M8 connector models
Weight Approx. 25 g(Main Unit)
Approx. 65 g(Package)
Materials (Case) Polycarbonate (PC)
(Cover) Polycarbonate (PC)
Applicable connector XS3F-M421-402-A
XS3F-M421-405-A
XS3F-M422-402-A
XS3F-M422-405-A
Accessories Index list
Instruction manual

CAD

情報更新:2026/2/2

ログイン/会員登録いただくと、CADデータをダウンロードすることができます。

ダウンロードデータをご利用いただく前に、以下を必ずお読みください。

ソフトウェアの使用条件
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No