商品概要
画像をクリックすると大きくなります
Smart Laser Sensor, Compact Laser Sensor, Sensor Head, Diffuse-reflective, Sensing distance: 1.2 m, Cable length 5 m
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 25,500 |
詳細情報
Ratings/Performance
情報更新:2024/07/25
| Shape | Square type |
|---|---|
| Separate Amplifier classification | Sensor Head |
| Sensing method | Diffuse-reflective |
| Sensing distance | Giga-power mode: 1200 mm Standard mode: 750 mm High-speed mode: 250 mm Super-high-speed mode: 200 mm Note: White paper |
| Spot size | 0.8 mm dia. (Distance: 300 mm) |
| Differential distance | 10% max. of setting distance |
| Light source | Red semiconductor laser diode (660 nm) |
| Classification of laser | IEC: Class 1 EN: Class 1 FDA: Class 1 JIS: Class 1 |
| Ambient illuminance | Incandescent lamp: 10000 lux max., Sunlight: 20000 lux max. |
| Ambient temperature range (Operating) | -10 to 55 ℃ (with no freezing or condensation) |
| Ambient temperature range (Storage) | -25 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
| Ambient humidity range (Strage) | 35 to 85 % (with no condensation) |
| Insulation resistance | 20 MΩ min. (500 VDC megger) |
| Dielectric strength | 1000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm or 100 m/s2 double amplitude for 2 hours each in X, Y, and Z directions |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP65 (when adjuster is locked) |
| Connection method | Pre-wired connector models (Cable length 5 m) |
| Indicator | OUT indicator (orange), STABILITY indicator (green) |
| Weight | Package: Approx. 175 g Main Unit: Approx. 125 g |
| Accessories | Instruction manual |
| Material | Case: Polybutylene terephthalate (PBT) Lens: Methacrylate resin (PMMA) Cable: Polyvinyl chloride (PVC) |
| Amplifier unit/senso head of combination | E3NC-LA0, E3NC-LA21 2M, E3NC-LA24, E3NC-LA51 2M, E3NC-LA54, E3NC-LA7, E3NC-LA9 |
Dimensions
情報更新:2024/07/25

Setting distance
情報更新:2024/07/25
Beam Diameter vs. distance