商品概要

画像をクリックすると大きくなります

Smart Laser Sensor, Compact Laser Sensor, Sensor Head, Limited Reflective, Sensing distance: 70±15 mm, Cable length 2 m

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 21,000

詳細情報

Ratings/Performance

情報更新:2024/07/25

ShapeSquare type
Separate Amplifier classificationSensor Head
Sensing methodLimited Reflective
Sensing distance55 to 85 mm
Note: White paper
Spot size0.1 mm dia. (Distance: 70 mm)
Differential distance10% max. of setting distance
Light sourceRed semiconductor laser diode (660 nm)
Classification of laserIEC: Class 1
EN: Class 1
FDA: Class 1
JIS: Class 1
Ambient illuminanceIncandescent lamp: 10000 lux max., Sunlight: 20000 lux max.
Ambient temperature range (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient temperature range (Storage)-25 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)35 to 85 % (with no condensation)
Ambient humidity range (Strage)35 to 85 % (with no condensation)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength1000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm or 100 m/s2 double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP65
Connection methodPre-wired connector models (Cable length 2 m)
IndicatorOUT indicator (orange), STABILITY indicator (green)
WeightPackage: Approx. 115 g
Main Unit: Approx. 65 g
AccessoriesInstruction manual
MaterialCase: Polybutylene terephthalate (PBT)
Lens: Methacrylate resin (PMMA)
Cable: Polyvinyl chloride (PVC)
Amplifier unit/senso head of combinationE3NC-LA0, E3NC-LA21 2M, E3NC-LA24, E3NC-LA51 2M, E3NC-LA54, E3NC-LA7, E3NC-LA9

Dimensions

情報更新:2024/07/25

Setting distance

情報更新:2024/07/25

Beam Diameter vs. distance
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No