商品概要
画像をクリックすると大きくなります
Smart Laser Sensor, Compact Laser Sensor, Amplifier Unit, Connector for sensor communications unit
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 19,400 |
詳細情報
Ratings/Performance
情報更新:2024/07/25
| Separate Amplifier classification | Amplifier Unit |
|---|---|
| Power supply voltage | Supplied from the connector through the Sensor Communications Unit |
| Current consumption | Normal mode: 65 mA max. (Power supply voltage 24 V) Eco ON: 55 mA max. (Power supply voltage 24 V) Eco LO: 60 mA max. (Power supply voltage 24 V) |
| Power consumption | Normal mode: 1560 mW max. (Power supply voltage 24 V) Eco ON: 1320 mW max. (Power supply voltage 24 V) Eco LO: 1440 mW max. (Power supply voltage 24 V) |
| Protective circuit | Output short-circuit protection, Power supply reverse polarity protection, Mutual interference prevention (disabled at super-high-speed mode) |
| Response time | Super-high-speed mode: 80 µs max. High-speed mode: 250 µs max. Standard mode: 1 ms max. Giga-power mode: 16 ms max. |
| Sensitivity setting | Smart Tuning (2-point tuning, Full auto tuning, Position tuning, Maximum sensitivity tuning, Power tuning, or Percentage tuning (-99% to +99%)), or Manual adjustment |
| Timer function | Select from Timer disabled, OFF-delay, ON-delay, One-shot, or ON-delay + OFF-delay timer 1 to 9999 ms |
| Ambient temperature range (Operating) | Groups of 1 to 2 units: 0 to 55 ℃ Groups of 3 to 10 units: 0 to 50 ℃ Groups of 11 to 16 units: 0 to 45 ℃ Groups of 17 to 30 units: 0 to 40 ℃ (with no freezing or condensation) |
| Ambient temperature range (Storage) | -30 to 70 ℃ |
| Ambient humidity range (Operating) | 35 to 85 % |
| Ambient humidity range (Strage) | 35 to 85 % |
| Insulation resistance | 20 MΩ min. (500 VDC megger) |
| Dielectric strength | 1000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 150 m/s2 3 times each in X, Y and Z directions |
| Connection method | Connector for sensor communications unit |
| Indicator | Main Digital Display (White), Sub-Display (Green), OUT indicator (Orange), L/D indicator (Orange), ST indicator (Blue), DPC indicator (Green), OUT selection indicator (Orange) |
| Weight | Package: Approx. 65 g Main Unit: Approx. 25 g |
| Accessories | Instruction manual |
| Material | Case: Polycarbonate Cover: Polycarbonate Cable: Polyvinyl chloride (PVC) |
| Amplifier unit/senso head of combination | E3NC-LH01, E3NC-LH02, E3NC-LH03 |