商品概要

画像をクリックすると大きくなります

Photoelectric Sensor, AC/DC power-free type, Retro-reflective without MSR function, Red light, Sensing distance: 100 mm to 7 m (when using E39-R1), Relay output, Pre-wired, 2 m, with Mounting Bracket and Reflector

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 9,350

詳細情報

Ratings/Performance

情報更新:2025/11/10

ShapeSquare type
Sensing methodRetro-reflective without M.S.R. function
Sensing distanceWhen using the E39-R1: 100 mm to 7 m
When using the E39-R2: 100 mm to 11 m
Standard sensing objectOpaque: 75 mm dia. min. (When using the E39-R1)
Opaque: 100 mm dia. min. (When using the E39-R2)
Directional angle1.5 ° min.
Light sourceRed LED (624 nm)
Power supply voltage24 to 240 VAC±10% 50/60 Hz
24 to 240 VDC±10% ripple (p-p) 10% max.
Power consumption2 W max.
Control outputRelay output (SPDT)
250 VAC 3 A (cosφ= 1) max.
5 VDC 10 mA min.
Life expectancy (relay output)Electrical: 100 thousand times or more (switching frequency 1800 times/hour)
Mechanical: 50 million times or more (switching frequency 18000 times/hour)
Operation modeLight-ON/Dark-ON selectable
Response time20 ms max.
Sensitivity settingSingle-turn adjustment
Ambient illuminanceIncandescent lamp: 3,000 lx
Sunlight: 11,000 lx
Ambient temperature range (Operating)-25 to 55 ℃ (with no freezing or condensation)
Ambient temperature range (Storage)-40 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)35 to 85 % (with no condensation)
Ambient humidity range (Strage)35 to 95 % (with no condensation)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength1500 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Malfunction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Malfunction: 100 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP64
Connection methodPre-wired models (Cable length 2 m)
IndicatorOperation indicator (orange), Stability indicator (green)
WeightPackage: Approx. 180 g
AccessoriesInstruction manual, Mounting bracket, Reflector
MaterialCase: ABS
Lens: Methacrylate resin
Display: Methacrylate resin
Adjustment: POM
Cable: Polyvinyl chloride (PVC)

Dimensions

情報更新:2025/11/10

Output circuit diagram

情報更新:2025/11/10

Timing chart

情報更新:2025/11/10

Parallel operating range

情報更新:2025/11/10
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
No No Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No