商品概要

画像をクリックすると大きくなります

Photoelectric Sensor, Diffuse-reflective, Sensing distance: 100 mm, PNP output, M12 connector

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 11,600

詳細情報

Ratings/Performance

情報更新:2025/11/10

ShapeCylinder type
Sensing methodDiffuse-reflective
Sensing distanceWhite paper 300 x 300 mm: 100 mm
Spot size40 x 45 mm (sensing distance: 100 mm)
Differential distance20% max.
Light sourceRed LED (624 nm)
Power supply voltage10 to 30 VDC±10% ripple (p-p) 10% included
Current consumption25 mA max.
Control outputPNP open collector
30 VDC max.
100 mA max.
Residual voltage: 3 V max.
Operation modeLight-ON/Dark-ON selectable
Protective circuitOutput short-circuit protection, Output reverse polarity protection, Power supply reverse polarity protection
Response timeOperate or reset: 0.5 ms max.
Sensitivity settingSingle-turn adjustment
Ambient illuminanceIncandescent lamp: 3,000 lx max.
Sunlight: 10,000 lx max.
Ambient temperature range (Operating)-40 to 55 ℃ (with no freezing or condensation)
Ambient temperature range (Storage)-40 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)35 to 85 % (with no condensation)
Ambient humidity range (Strage)35 to 95 % (with no condensation)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength1000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP67
DIN40050-9: IP69K
Connection methodM12 connector models
IndicatorOperation indicator (orange), Stability indicator (green)
WeightPackage: Approx. 20 g
Main Unit: Approx. 10 g
AccessoriesInstruction sheet, M18 nuts
MaterialCase: ABS
Lens: Methacrylate resin (PMMA)
Display: Methacrylate resin (PMMA)
Adjustment: POM
Nut: POM

Dimensions

情報更新:2025/11/10

Output circuit diagram

情報更新:2025/11/10

Timing chart

情報更新:2025/11/10

Operating range

情報更新:2025/11/10

Setting distance

情報更新:2025/11/10

Excess gain ratio vs. setting distance

Sensing object size vs. setting distance
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
No No Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No