商品概要
画像をクリックすると大きくなります
Photoelectric Sensor, Transparent detected with P-opaquing function, Sensing distance: 100 to 500 mm (when using E39-RP1), PNP output, M12 connector
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 17,400 |
詳細情報
- Ratings/Performance
- Dimensions
- Output circuit diagram
- Timing chart
- Parallel operating range
- Setting distance
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings/Performance
情報更新:2025/11/10
| Shape | Cylinder type |
|---|---|
| Sensing method | Transparent detected with P-opaquing function |
| Sensing distance | When using the E39-RP1: 100 to 500 mm |
| Standard sensing object | Glass plate (t = 1.0 mm, 150 x 150 mm) |
| Light source | Red LED (624 nm) |
| Power supply voltage | 10 to 30 VDC±10% ripple (p-p) 10% included |
| Current consumption | 25 mA max. |
| Control output | PNP open collector 30 VDC max. 100 mA max. Residual voltage: 3 V max. |
| Operation mode | Light-ON/Dark-ON selectable |
| Protective circuit | Output short-circuit protection, Output reverse polarity protection, Power supply reverse polarity protection |
| Response time | Operate or reset: 0.5 ms max. |
| Sensitivity setting | Single-turn adjustment |
| Ambient illuminance | Incandescent lamp: 3,000 lx max. Sunlight: 10,000 lx max. |
| Ambient temperature range (Operating) | -40 to 55 ℃ (with no freezing or condensation) |
| Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
| Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
| Insulation resistance | 20 MΩ min. (500 VDC megger) |
| Dielectric strength | 1000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP67 DIN40050-9: IP69K |
| Connection method | M12 connector models |
| Indicator | Operation indicator (orange), Stability indicator (green) |
| Weight | Package: Approx. 20 g Main Unit: Approx. 10 g |
| Accessories | Instruction sheet, M18 nuts |
| Material | Case: ABS Lens: Methacrylate resin (PMMA) Display: Methacrylate resin (PMMA) Adjustment: POM Nut: POM |
Dimensions
情報更新:2025/11/10

Output circuit diagram
情報更新:2025/11/10

Timing chart
情報更新:2025/11/10

Parallel operating range
情報更新:2025/11/10

Setting distance
情報更新:2025/11/10
Excess gain ratio vs. setting distance