商品概要
画像をクリックすると大きくなります
Photoelectric Sensor with Separate Digital Amplifier (Laser-type), Sensor Head, Coaxial Retro-reflective with MSR function, Spot (0.8 mm dia. max), Sensing distance: 7 m (Giga Mode), Laser class 1, FDA Class 2, Connector, Cable length: 2 m
在庫/販売状況
2026/03/19 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 45,000 |
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
関連商品
-
Reflector
E39-R12 -
Reflector
E39-R13 -
Reflector
E39-R14 -
Reflector
E39-RS4 -
Reflector
E39-RS5 -
Photoelectric Sensor with Separate Digital Amplifier (Laser-type)
E3C-LDA21N 2M -
Photoelectric Sensor with Separate Digital Amplifier (Laser-type)
E3C-LDA51N 2M -
Photoelectric Sensor with Separate Digital Amplifier (Laser-type)
E3C-LDA6N