商品概要

画像をクリックすると大きくなります

Flat Proximity Sensor, Capacitive, Unshielded, Sensing distance: 10 mm, NO, with Sensitivity adjuster, Pre-wired model, 2 m

在庫/販売状況

2026/03/13 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 7,800

詳細情報

Ratings/Performance

情報更新:2024/08/08

Sensing head size50 mm x 10.1 mm x 20 mm
TypeSquare type, Capacitive type, Unshielded
Power sourceDC Three-wires models
Sensing distance10 mm
Setting distance0 to 7.5 mm
Differential distance15% max. of sensing distance
Sensing objectConductor and dielectrics
Standard sensing objectWith grounded metal 50 x 50 x 1 mm
Response frequency100 Hz
Power supply voltage12 to 24 VDC ripple (p-p) 10% max.
Operating voltage range10 to 30 VDC
Current consumptionat 24 VDC: 10 mA max.
Control output (Output type)NPN open collector
Control output (Switching capacity)at 30 VDC: 100 mA max.
Control output (Residual voltage)1.5 V max. (Load current 100 mA with cable length of 2 m)
IndicatorDetection indicator (red)
Operation modeNO
Sensitivity settingEleven-turn adjuster
Protective circuitReverse polarity protection
Surge suppressor
Ambient temperature (Operating)-10 to 55 ℃
Ambient temperature (Storage)-10 to 55 ℃
Ambient humidity (Operating)35 to 85 %
Ambient humidity (Storage)35 to 85 %
Temperature influence±15% max. of sensing distance at 23 ℃ in the temperature range of -10 to 55 ℃
Voltage influence±2.5% max. of sensing distance at rated voltage in the rated voltage ±10% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 500 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP64
Connection methodPre-wired models (2 m)
WeightPackage: Approx. 35 g
MaterialCase: Heat-resistant ABS resin
Sensing surface: Heat-resistant ABS resin
AccessoriesInstruction manual, Adjustment Driver

Dimensions

情報更新:2024/08/08

Dimensions

Output circuit

情報更新:2024/08/08

Output circuit

Timing chart

Mutual interference

情報更新:2024/08/08

Mutual interference

Effects of surrounding metals

情報更新:2024/08/08

Effects of surrounding metals

Characteristic chart

情報更新:2024/08/08

Sensing distance vs. size and material of sensing object

Sensing range

RoHS/REACH対応状況

情報更新:2026/3/04
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
No No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No