商品概要

画像をクリックすると大きくなります

Long Sensing-distance Capacitive Separate Amplifier Proximity Sensor, Sensor, Flat, Unshielded, Sensing distance: 20 mm, Pre-wired model, 1 m

在庫/販売状況

2026/03/27 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 11,400

詳細情報

Ratings/Performance

情報更新:2024/08/08

Sensing head size30 mm x 5.5 mm x 40 mm
TypeLong-distance type, Flat Model Sensor Head, Capacitive type, Unshielded
Sensing distance20 mm
Differential distance15% max. of sensing distance
Sensing objectConductor and dielectrics
Standard sensing objectWith grounded metal 50 x 50 x 1 mm
Response frequency70 Hz
IndicatorDetection indicator (yellow)
Ambient temperature (Operating)-10 to 55 ℃
Ambient temperature (Storage)-10 to 55 ℃
Ambient humidity (Operating)35 to 85 %
Ambient humidity (Storage)35 to 85 %
Vibration resistanceDestruction: 10 to 500 Hz, 2 mm double amplitude or 150 m/s2 each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP66
Connection methodPre-wired M8 connector models (1 m)
WeightPackage: Approx. 40 g
MaterialCase: Heat-resistant ABS resin
Amplifier unit/sensor head of combinationE2J-JC4A

Dimensions

情報更新:2024/08/08

Dimensions

Output circuit

情報更新:2024/08/08

Timing chart

Mutual interference

情報更新:2024/08/08

Mutual interference

A: 70 mm min., B: 50 mm min.

Effects of surrounding metals

情報更新:2024/08/08

Effects of surrounding metals

A: 20 mm min., B: 40 mm min.

Characteristic chart

情報更新:2024/08/08

Sensing distance vs. size and material of sensing object

Sensing range
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
No No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No