商品概要
画像をクリックすると大きくなります
Long Sensing-distance Capacitive Separate Amplifier Proximity Sensor, Amplifier Unit, DC 3-wire, NPN Open-collector output, Pre-wired model, 2 m
在庫/販売状況
2026/03/06 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 16,700 |
詳細情報
Ratings/Performance
情報更新:2024/08/08
| Sensing head size | 12 mm x 29.8 mm x 63.1 mm |
|---|---|
| Type | Amplifier Unit |
| Power source | DC Three-wires models |
| Power supply voltage | 24 VDC±20% ripple (p-p) 10% max. |
| Current consumption | 30 mA max. |
| Control output (Output type) | NPN open collector |
| Control output (Switching capacity) | 100 mA max. (30 VDC max.) |
| Control output (Residual voltage) | 1 V max. |
| Indicator | Operation indicator (orange), Power indicator (green) |
| Operation mode | NO/NC selectable |
| Sensitivity setting | 8-turn adjustment |
| Protective circuit | Output short-cut protection Power supply reverse polarity protection Surge suppressor |
| Ambient temperature (Operating) | -10 to 55 ℃ |
| Ambient temperature (Storage) | -10 to 55 ℃ |
| Ambient humidity (Operating) | 35 to 85 % |
| Ambient humidity (Storage) | 35 to 85 % |
| Temperature influence | ±25% max. of sensing distance at 23 ℃ in the temperature range of 0 to 40 ℃ |
| Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±20% range |
| Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
| Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 150 Hz, 1.5 mm double amplitude or 100 m/s2 each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 300 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP50 |
| Connection method | Pre-wired models (2 m) |
| Weight | Package: Approx. 60 g |
| Material | Case: ABS |
| Accessories | Instruction manual, Mounting Bracket |
| Amplifier unit/sensor head of combination | E2J-W10MA, E2J-W20MA |
Dimensions
情報更新:2024/08/08
Dimensions

Output circuit
情報更新:2024/08/08
Output circuit