商品概要

画像をクリックすると大きくなります

Welding Proximity Sensor, Shielded, M30, Sensing distance: 20 mm, DC 3-wire, PNP open collector, Normally open, Normally closed (NO+NC), COM3 (230.4 kbps), Prewired M12 smart click connector model, 0.3 m

在庫/販売状況

2025/10/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 19,300

詳細情報

Ratings/Performance

情報更新:2025/09/01

Sensing head sizeM30
TypeCylinder type (with screw), Pulse responce type, Shielded
Power sourceDC Three-wires models
Sensing distance20 mm ±10%
Setting distance0 to 14 mm
Differential distance15% max. of sensing distance
Sensing objectFerrous metal, Non-ferrous metal (Sensing distance is different according to the material.)
Standard sensing objectIron 60 x 60 x 1 mm
Response frequencyAverage value: 2 Hz
Power supply voltage10 to 30 VDC ripple (p-p) 10% included, Class 2
Power consumptionat 24 VDC, 30 mA max.: 720 mW max.
Control output (Output type)PNP open collector
Control output (Switching capacity)100 mA max. (10 to 30 VDC Class 2)
Control output (Residual voltage)2 V max. (Load current 100 mA with cable length of 2 m)
CommunicationsIO-Link Ver 1.1
Transmission speed: COM3 (230.4 kbps)
Data length: 2 byte (PD Size)/1 byte (M-sequence type: TYPE_2_2) (OD Size)
Minimum cycle time: 1.0 ms
Operation modeNO+NC
Protective circuitOutput short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Surge suppressor
Ambient temperature (Operating)0 to 85 ℃ (with no freezing or condensation)
UL temperature rating: 0 to 60 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-15 to 85 ℃ (with no freezing or condensation)
Ambient humidity (Operating)35 to 95 % (with no condensation)
Ambient humidity (Storage)35 to 95 % (with no condensation)
Temperature influence±20% max. of sensing distance at 23 ℃ in the temperature range of 0 to +85 ℃
Voltage influence±1.5% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 1000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC 60529: IP67
Connection methodPrewired M12 smart click connector model (0.3 m)
WeightPackage: Approx. 160 g
MaterialCase: Stainless steel (SUS303)
Sensing surface: Stainless steel (SUS303)
Clamping nuts: Stainless steel (SUS303)
Toothed washers: Iron zinc plating
Cable: PVC
AccessoriesInstruction manual, Clamping nuts, Toothed washers

Dimensions

情報更新:2025/09/01

Dimensions

Output circuit

情報更新:2025/09/01

Output circuit

Timing chart

Mutual interference

情報更新:2025/09/01

Mutual interference

A: 135 mm min., B: 110 mm min.

Effects of surrounding metals

情報更新:2025/09/01

Effects of surrounding metals

Iron

L: 0 mm min., dia. d: 30 mm min., D: 0 mm min., m: 60 mm min., n: 90 mm min.

Aluminum

L: 16 mm min., dia. d: 120 mm min., D: 16 mm min., m: 60 mm min., n: 120 mm min.

Metal embedded

Iron

l: 0 mm min., dia. d: 30 mm min., D: 0 mm min., m: 60 mm min., n: 90 mm min.

Aluminum

l: 16 mm min., dia. d: 120 mm min., D: 16 mm min., m: 60 mm min., n: 120 mm min.

Characteristic chart

情報更新:2025/09/01

Sensing distance vs. size and material of sensing object

Sensing range

RoHS/REACH対応状況

情報更新:2025/10/23

EU RoHS

対応状況 対応予定月 非含有証明書
対応済み ダウンロードはこちら

中国 RoHS

中国 RoHS表

(PB)
水銀
(Hg)
カドミウム
(Cd)
六価クロム
(Cr(VI))
ポリ臭化
ビニフェル
(PBB)
ポリ臭化
ジフェニルエーテル
(PBDE)
環境保護
使用期限
X O O O O O 10
  • “対応済み”や非含有の記載がされた商品であっても、流通在庫等で未対応品が混在する可能性があります。
  • 非含有品が必要な際は、弊社営業部門もしくは販売店へお問い合わせください。

規格認証/適合状況

UL認証 CSA認証 CEマーキング適合 CCC認証
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No