商品概要

画像をクリックすると大きくなります

Welding Proximity Sensor, With spatter-resistant coating, Shielded, M12, Sensing distance: 3 mm, DC 3-wire, NPN open collector, NO, Non IO-Link compliant, Prewired M12 smart click connector model, 0.3 m

在庫/販売状況

2025/04/28 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 12,500

詳細情報

Ratings/Performance

情報更新:2024/08/08

Sensing head sizeM12
TypeCylinder type (with screw), High frequency oscillation type, Shielded
Power sourceDC Three-wires models
Sensing distance3 mm ±10%
Setting distance0 to 2.1 mm
Differential distance15% max. of sensing distance
Sensing objectFerrous metal, Non-ferrous metal (Sensing distance is different according to the material.)
Standard sensing objectIron 21 x 21 x 1 mm
Response frequencyAverage value: 80 Hz
Power supply voltage10 to 30 VDC ripple (p-p) 10% included, Class 2
Current consumption16 mA max.
Control output (Output type)NPN open collector
Control output (Switching capacity)200 mA max. (10 to 30 VDC Class 2)
Control output (Residual voltage)2 V max. (Load current 200 mA with cable length of 2 m)
IndicatorOperation indicator (orange, lit) and communication indicator (green, not lit)
Operation modeNO
Protective circuitOutput short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Surge suppressor
Ambient temperature (Operating)0 to 85 ℃ (with no freezing or condensation)
UL temperature rating: 0 to 60 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-15 to 85 ℃ (with no freezing or condensation)
Ambient humidity (Operating)35 to 95 % (with no condensation)
Ambient humidity (Storage)35 to 95 % (with no condensation)
Temperature influence±20% max. of sensing distance at 23 ℃ in the temperature range of 0 to +85 ℃
Voltage influence±1.5% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 1000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC 60529: IP67
Connection methodPrewired M12 smart click connector model (0.3 m)
WeightPackage: Approx. 70 g
MaterialClamping nuts: Stainless steel (SUS303) Fluoride resin coating
Toothed washers: Iron zinc plating
Cable: PVC
AccessoriesInstruction manual, Clamping nuts, Toothed washers

Dimensions

情報更新:2024/08/08

Dimensions

Output circuit

情報更新:2024/08/08

Output circuit

Timing chart

Mutual interference

情報更新:2024/08/08

Mutual interference

A: 40 mm min., B: 35 mm min.

Effects of surrounding metals

情報更新:2024/08/08

Effects of surrounding metals

Iron

L: 0 mm min., dia. d: 12 mm min., D: 0 mm min., m: 12 mm min., n: 40 mm min.

Aluminum

L: 12 mm min., dia. d: 70 mm min., D: 12 mm min., m: 12 mm min., n: 70 mm min.

Metal embedded

Iron

l: 0 mm min., dia. d: 12 mm min., D: 0 mm min., m: 12 mm min., n: 40 mm min.

Aluminum

l: 12 mm min., dia. d: 70 mm min., D: 12 mm min., m: 12 mm min., n: 70 mm min.
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
E2EW-QX3C112-M1TJ 0.3Mについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。