商品概要
画像をクリックすると大きくなります
Welding Proximity Sensor, With spatter-resistant coating, Shielded, M12, Sensing distance: 3 mm, DC 3-wire, PNP open collector, NC, Non IO-Link compliant, Pre-wired model, 2 m
在庫/販売状況
2025/10/31 00:00 情報更新| 販売状況 | 販売中 | 
|---|---|
| 機種区分 | 受注生産機種 | 
| 在庫状況 | |
| 標準価格(税別) | ¥ 12,300 | 
詳細情報
- Ratings/Performance
- Dimensions
- Output circuit
- Mutual interference
- Effects of surrounding metals
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings/Performance
情報更新:2025/09/01
| Sensing head size | M12 | 
|---|---|
| Type | Cylinder type (with screw), High frequency oscillation type, Shielded | 
| Power source | DC Three-wires models | 
| Sensing distance | 3 mm ±10% | 
| Setting distance | 0 to 2.1 mm | 
| Differential distance | 15% max. of sensing distance | 
| Sensing object | Ferrous metal, Non-ferrous metal (Sensing distance is different according to the material.) | 
| Standard sensing object | Iron 21 x 21 x 1 mm | 
| Response frequency | Average value: 80 Hz | 
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included, Class 2 | 
| Current consumption | 16 mA max. | 
| Control output (Output type) | PNP open collector | 
| Control output (Switching capacity) | 200 mA max. (10 to 30 VDC Class 2) | 
| Control output (Residual voltage) | 2 V max. (Load current 200 mA with cable length of 2 m) | 
| Operation mode | NC | 
| Protective circuit | Output short-cut protection Output reverse polarity protection Power supply reverse polarity protection Surge suppressor | 
| Ambient temperature (Operating) | 0 to 85  ℃ (with no freezing or condensation) UL temperature rating: 0 to 60 ℃ (with no freezing or condensation) | 
| Ambient temperature (Storage) | -15 to 85 ℃ (with no freezing or condensation) | 
| Ambient humidity (Operating) | 35 to 95 % (with no condensation) | 
| Ambient humidity (Storage) | 35 to 95 % (with no condensation) | 
| Temperature influence | ±20% max. of sensing distance at 23 ℃ in the temperature range of 0 to +85 ℃ | 
| Voltage influence | ±1.5% max. of sensing distance at rated voltage in the rated voltage ±15% range | 
| Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC | 
| Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min | 
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | 
| Shock resistance | Destruction: 1000 m/s2 10 times each in X, Y, and Z directions | 
| Degree of protection | IEC 60529: IP67 | 
| Connection method | Pre-wired models (2 m) | 
| Weight | Package: Approx. 140 g | 
| Material | Case: Stainless steel (SUS303) Fluoride resin coating Sensing surface: Stainless steel (SUS303) Fluoride resin coating Clamping nuts: Stainless steel (SUS303) Fluoride resin coating Toothed washers: Iron zinc plating Cable: PVC | 
| Accessories | Instruction manual, Clamping nuts, Toothed washers | 
Dimensions
情報更新:2025/09/01
Dimensions

Output circuit
情報更新:2025/09/01
Output circuit

Timing chart

Mutual interference
情報更新:2025/09/01
Mutual interference

A: 40 mm min., B: 35 mm min.
Effects of surrounding metals
情報更新:2025/09/01
Effects of surrounding metals

Iron
L: 0 mm min., dia. d: 12 mm min., D: 0 mm min., m: 12 mm min., n: 40 mm min.
Aluminum
L: 12 mm min., dia. d: 70 mm min., D: 12 mm min., m: 12 mm min., n: 70 mm min.
Metal embedded

Iron
l: 0 mm min., dia. d: 12 mm min., D: 0 mm min., m: 12 mm min., n: 40 mm min.
Aluminum
l: 12 mm min., dia. d: 70 mm min., D: 12 mm min., m: 12 mm min., n: 70 mm min.
Characteristic chart
情報更新:2025/09/01
Sensing range

RoHS/REACH対応状況
情報更新:2025/10/23
EU RoHS
| 対応状況 | 対応予定月 | 非含有証明書 | 
|---|---|---|
| 対応済み | ダウンロードはこちら | 
中国 RoHS
| 中国 RoHS表 | ||||||
|---|---|---|---|---|---|---|
| 鉛 (PB) | 水銀 (Hg) | カドミウム (Cd) | 六価クロム (Cr(VI)) | ポリ臭化 ビニフェル (PBB) | ポリ臭化 ジフェニルエーテル (PBDE) | 環境保護 使用期限 | 
| X | O | O | O | O | O | 10 | 
- “対応済み”や非含有の記載がされた商品であっても、流通在庫等で未対応品が混在する可能性があります。
- 非含有品が必要な際は、弊社営業部門もしくは販売店へお問い合わせください。
規格認証/適合状況
E2EW-QX3B212 2Mについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。