商品概要

画像をクリックすると大きくなります

Spatter-resistant Proximity Sensor, Sensing distance: 22 mm, DC 3-wire, PNP, NO, COM2 (38.4 kbps), M30, Pre-wired, 5 m

在庫/販売状況

2025/08/26 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 18,600

詳細情報

Ratings/Performance

情報更新:2024/08/08

Sensing head sizeM30
TypeWith spatter-resistant coating, Cylinder type (with screw), Shielded
Power sourceDC Three-wires models
Sensing distance22 mm ±10%
Setting distance0 to 16.8 mm
Differential distance15% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 66 x 66 x 1 mm
Response frequency200 Hz
Power supply voltage10 to 30 VDC ripple (p-p) 10% included, Class 2
Current consumption16 mA max.
Control output (Output type)PNP open collector
Control output (Switching capacity)100 mA max.
Control output (Residual voltage)2 V max. (Load current 100 mA with cable length of 2 m)
CommunicationsIO-Link Ver 1.1
Transmission speed: COM2 (38.4 kbps)
Data length: 2 byte (PD Size)/1 byte (M-sequence type: TYPE_2_2) (OD Size)
Minimum cycle time: 2.3 ms
IndicatorStandard I/O mode (SIO mode): Operation indicator (orange, lit) and communication indicator (green, not lit)
IO-Link mode (COM mode): Operation indicator (orange, lit) and communication indicator (green, blinking at 1 s intervals)
Operation modeNO
Protective circuitOutput short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Surge suppressor
Ambient temperature (Operating)-25 to 70 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-25 to 70 ℃ (with no freezing or condensation)
Ambient humidity (Operating)35 to 95 % (with no condensation)
Ambient humidity (Storage)35 to 95 % (with no condensation)
Temperature influence±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃
Voltage influence±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 1000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
IP67G (JIS C 0920 Annex 1)
Connection methodPre-wired models (5 m)
MaterialCase: Brass (Fluoride resin coating)
Sensing surface: Fluoride resin
Clamping nuts: Brass (Fluoride resin coating)
Toothed washers: Iron zinc plating
Cable: PVC
AccessoriesInstruction manual, Clamping nuts, Toothed washers

Output circuit

情報更新:2024/08/08

Output circuit

Timing chart

Mutual interference

情報更新:2024/08/08

Mutual interference

A: 150 mm min., B: 90 mm min.

Effects of surrounding metals

情報更新:2024/08/08

Effects of surrounding metals

L: 0 mm min., dia. d: 70 mm min., D: 0 mm min., m: 66 mm min., n: 90 mm min.

Metal embedded

l: 8 mm min., dia. d: 70 mm min., D: 8 mm min., m: 66 mm min., n: 90 mm min.

Characteristic chart

情報更新:2024/08/08

Sensing distance vs. size and material of sensing object

Sensing range

RoHS/REACH対応状況

情報更新:2025/8/20