商品概要
画像をクリックすると大きくなります
Spatter-resistant Proximity Sensor, Sensing distance: 10 mm, DC 3-wire, PNP, NO, COM3 (230.4 kbps), M30, M12 Pre-wired smartclick connector, 0.3 m
在庫/販売状況
2025/04/28 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 受注生産機種 |
在庫状況 | |
標準価格(税別) | ¥ 15,500 |
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
Sensing head size | M30 |
---|---|
Type | With spatter-resistant coating, Cylinder type (with screw), Shielded |
Power source | DC Three-wires models |
Sensing distance | 10 mm ±10% |
Setting distance | 0 to 8 mm |
Differential distance | 10% max. of sensing distance |
Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
Standard sensing object | Iron 30 x 30 x 1 mm |
Response frequency | 400 Hz |
Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included, Class 2 |
Current consumption | 16 mA max. |
Control output (Output type) | PNP open collector |
Control output (Switching capacity) | 200 mA max. |
Control output (Residual voltage) | 2 V max. (Load current 200 mA with cable length of 2 m) |
Communications | IO-Link Ver 1.1 Transmission speed: COM3 (230.4 kbps) Data length: 2 byte (PD Size)/1 byte (M-sequence type: TYPE_2_2) (OD Size) Minimum cycle time: 0.4 ms |
Indicator | Standard I/O mode (SIO mode): Operation indicator (orange, lit) and communication indicator (green, not lit) IO-Link mode (COM mode): Operation indicator (orange, lit) and communication indicator (green, blinking at 1 s intervals) |
Operation mode | NO |
Protective circuit | Output short-cut protection Output reverse polarity protection Power supply reverse polarity protection Surge suppressor |
Ambient temperature (Operating) | -40 to 85 ℃ (with no freezing or condensation) UL temperature rating: -25 to 70 ℃ |
Ambient temperature (Storage) | -40 to 85 ℃ (with no freezing or condensation) |
Ambient humidity (Operating) | 35 to 95 % (with no condensation) |
Ambient humidity (Storage) | 35 to 95 % (with no condensation) |
Temperature influence | ±15% max. of sensing distance at 23 ℃ in the temperature range of -40 to 85 ℃ ±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ |
Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range |
Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 1000 m/s2 10 times each in X, Y, and Z directions |
Degree of protection | IEC: IP67 IP67G (JIS C 0920 Annex 1) |
Connection method | Prewired M12 smart click connector model (0.3 m) |
Weight | Package: Approx. 170 g |
Material | Case: Brass (Fluoride resin coating) Sensing surface: Fluoride resin Clamping nuts: Brass (Fluoride resin coating) Toothed washers: Iron zinc plating Cable: PVC |
Accessories | Instruction manual, Clamping nuts, Toothed washers |
Output circuit
情報更新:2024/08/08
Output circuit

Timing chart

Mutual interference
情報更新:2024/08/08
Mutual interference

A: 100 mm min., B: 70 mm min.
Effects of surrounding metals
情報更新:2024/08/08
Effects of surrounding metals

L: 0 mm min., dia. d: 30 mm min., D: 0 mm min., m: 40 mm min., n: 45 mm min.
Metal embedded

l: 0 mm min., dia. d: 30 mm min., D: 0 mm min., m: 40 mm min., n: 45 mm min.